이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

101-125 / 147

정렬방식:
E4438C ESG Vector Signal Generator Differential I/Q outputs
This note provides a brief description of baseband I/Q signals, I/Q adjustments on the ESG, and a demonstration of the menu placement of each of the adjustments, as well as their physical function.

어플리케이션 노트 2002-03-27

E4438C Signal Studio for 802.11a WLAN Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 802.11a WLAN.

어플리케이션 노트 2002-03-27

E4438C Signal Studio for 802.11b WLAN Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 802.11b WLAN.

어플리케이션 노트 2002-03-15

PDF PDF 1.56 MB
E443xB Signal Studio for 1xEV-DO Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 1xEV-DO.

어플리케이션 노트 2002-01-31

Testing and Troubleshooting Digital RF Communications Transmitter Designs (AN 1313)
This Application Note covers the following 3 topics: 1) How digital communications transmitters work, 2) Essential transmitter tests and important test equipment characteristics, and 3) Troubleshooting techniques for common impairments.

어플리케이션 노트 2002-01-08

Communications Agile Operation of the 8645A (PN 8645-1)
This product note for the 8645A signal generator includes topics such as: channels and sequences, rate and dwell, frequency hop modes, timing control and synchronization, and amplitude control.

어플리케이션 노트 2001-11-13

PDF PDF 831 KB
Network Analysis Basics - Understanding and Improving Dynamic Range (1363-1)
This Application Note explains that achieving the highest possible network analyzer dynamic range is extremely important when characterizing many types of microwave devices, and in some cases the key factor in determining measurement performance.

어플리케이션 노트 2001-11-01

Bluetooth 모듈 조사: 무선 링크 디바이스 구현의 첫 단계
This Application Note is designed for vendors or manufacturers who plan to add a wireless link to their products by installing commercially-available, pre-built Bluetooth® modules into them.

어플리케이션 노트 2001-09-30

Network Analysis Basics - 10 Hints for Making Better Network Analyzer Measurements (AN 1291-1B)
This Application Note contains hints to help you understand and improve your use of network analyzers, and a summary of network analyzers and their capabilities.

어플리케이션 노트 2001-09-17

E443xB Signal Studio for 802.11b WLAN Application Note
This application note is a self-guided tutorial that describes the test signals that can be created with the E443xB Signal Studio for 802.11b WLAN.

어플리케이션 노트 2001-08-25

Customize Digital Modulation with Keysight ESG-D Series Realtime I/Q Baseband Generator, Option UN8
Keep pace with the demanding changes in digital communications standards with the versatile Keysight ESG-D series of RF signal generators. The Keysight ESG-D series of RF signal generators offers two flexible baseband architectures with complementary features for generating complex digitally...

어플리케이션 노트 2001-05-29

Generating and Downloading Data to the Keysight ESG-D RF Signal Generator for Digital Modulation
Many testing applications for wireless digital communications systems require specific data patterns modulated on an RF carrier. This Product Note describes how to generate and download data to the Keysight ESG-D for digital modulation. This Note is written for test engineers, programmers...

어플리케이션 노트 2001-05-29

Using the Keysight ESG-D Series Multicarrier, Multichannel CDMA Personality for Component Test...
This Product Note discusses using Option UN5 for CDMA base station and mobile component test.

어플리케이션 노트 2001-05-29

Customize Digital Modulation with ESG-D Series Real-time I/Q Baseband Generator, Option UN8

어플리케이션 노트 2001-05-29

PDF PDF 788 KB
PSG Series Performance Signal Generator: Programming Conversion Guide
The PSG series is ideally suited for design and test systems with high frequencies, wide bandwidths and complex modulation formats. This Product Note describes the new performance signal generator's key features, benefits, top line specs and warranty information.

어플리케이션 노트 2001-05-29

PDF PDF 82 KB
ESG (Revisions B.03.72, B.03.75 and B.03.80) Option 200 Compliance with 3GPP W-CDMA
The ESG signal sources can be used to generate the signals to perform many of the receiver characteristics and performance requirements measurements for user equipment and base stations as defined by the 3GPP standard.

어플리케이션 노트 2001-03-01

PDF PDF 34 KB
Obtaining Flat Test Port Power With The Keysight 8360's User Flatness Correction Feature (PN 8360-2)
The Keysight 8360 series Synthesized Sweepers provide extermetly flat power at our test port, for testing power sensitive devices such as amplifiers, mixers, diodes or detectors. The user flatness correction feature of the Keysight 8360 synthesized sweepers compensates for attenuation and power...

어플리케이션 노트 2001-01-24

PDF PDF 1.66 MB
Performing Two-Tone Measurements with the Keysight 8360 (PN 8360-4)
This Product Note illustrates how to use two Keysight 8360 synthesized sweepers to obtain two tracking signals offset by a fixed frequency (fixed offset).

어플리케이션 노트 2001-01-11

PDF PDF 84 KB
Measuring Bit Error Rate Using the Keysight ESG-D Series RF Signal Generators Option UN7
As digital communication technologies continue to evolve, the measurement of bit error rate (BER) increases in importance. BER is used in a variety of applications, such as sensitivity and selectivity measurements for receivers, components, or subsystem characterization. To keep pace with...

어플리케이션 노트 2000-12-08

ESG (Revision B.03.60) Option 200 Compliance with 3GPP W-CDMA
The ESG signal source can be used to generate the signals to perform many of the receiver characteristics and performance requirements measurements for user equipment and base stations as defined by the 3GPP standard.

어플리케이션 노트 2000-12-01

PDF PDF 26 KB
3G를 위한 HPSK 확산 (AN 1335)

어플리케이션 노트 2000-11-01

RF Component Measurements - Mixer Measurements Using the 8753B Netwotk Analyzer - Product Note
This Product Note describes several procedures and hardware setups for measuring the performance of a mixer or frequency translator using the 8753B Vector Network Analyzer.

어플리케이션 노트 2000-11-01

PDF PDF 3.49 MB
실시간 기저대역 발생기를 위한 ESG 시리즈 RF 신호 발생기 옵션 201 cdma2000 기능

어플리케이션 노트 2000-11-01

Servicing and Repairing Pagers Using the Keysight 8648A Option 1EP (PN 8648A-2)
This Product Note is targeted at the pager service, repair, and support engineer or technician. It covers paging theory overview, paging tests, and recommended test equipment to provide a general overview of paging and assist you in testing and repairing pagers using the Keysight 8648A Option 1EP...

어플리케이션 노트 2000-10-01

PDF PDF 412 KB
Modulation Solutions for RF and Microwave Receiver Test (PN 8780A-2)
This Product Note describes the modulation capabilities of the Keysight 8780A. It also includes several actual measurements made on an Keysight 8780A sampled at random to show how actual performance compares with the specifications.

어플리케이션 노트 2000-10-01

PDF PDF 426 KB

이전 1 2 3 4 5 6 다음