Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 773

Sort:
M9383A PXIe Vector Signal Generator SCPI Command Reference
Describes the SCPI commands available for the M9383A PXIe Vector Signal Generator.

Arquivo de ajuda 2019-12-05

CHM CHM 4.35 MB
Overcoming LoRa Device RF Measurement Challenges - Application Note
This Application Note offers an introduction to some key LoRa device RF measurement challenges and offers guidance to how users can overcome these using Keysight’s test solutions.

Nota de aplicação 2019-12-01

M9383A PXIe Vector Signal Generator - Data Sheet
The M9383A PXIe microwave signal generator is a compact modular instrument that provides frequency coverage from 1 MHz to 44 GHz, up to 1 GHz RF modulation bandwidth with an internal baseband generator.

Folha de Dados 2019-11-21

PDF PDF 3.25 MB
M9383A PXIe Vector Signal Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Guia de início rápido 2019-11-20

PDF PDF 11.63 MB
M9383A PXIe Vector Signal Generator Soft Front Panel Help
Provides product introduction, a tour of the SFP user interface, how to procedures (for example, configuration, self-test, operational check), and troubleshooting.

Arquivo de ajuda 2019-11-12

CHM CHM 4.35 MB
M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Folha de Dados 2019-11-12

PDF PDF 1.67 MB
M9383B VXG-m Microwave Signal Generator Startup Guide
Getting started information for the M9383B VXG-m Microwave Signal Generator.

Manual do usuário 2019-11-07

PDF PDF 25.04 MB
Introduction to the KtSigGen IVI.NET Instrument Driver
This document provides brief information about the KtSigGen IVI.NET driver, and the hardware and software requirements of the M9383B and M9384B instruments.

Arquivo de ajuda 2019-11-07

HTML HTML 323 KB
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

Guia de configuração 2019-11-06

PDF PDF 510 KB
M9383B and M9384B Microwave Signal Generator Measurement Guide
Measurement information for the M9383B VXG-m microwave signal generator and M9384B VXG microwave signal generator.

Manual do usuário 2019-11-01

PDF PDF 13.28 MB
X-Series Signal Generators User's Guide
User's guide describing basic front panel operation of the N5166B, N5171B, N5172B, N5173B, N5181B, N5182B, and N5183B X-Series signal generators. It includes front and rear panel connector descriptions.

Manual do usuário 2019-11-01

M9384B VXG Microwave Signal Generator Startup Guide
Getting started information for the M9384B VXG Microwave Signal Generator.

Manual do usuário 2019-11-01

PDF PDF 5.35 MB
M9410A/M9411A Service Pack Installation Instructions
Installation procedures to complete the service pack installation on a controller.

Manual de instalação 2019-11-01

PDF PDF 159 KB
N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

Folha de Dados 2019-10-16

KtSigGen IVI.NET Programming Guide
Provides detailed documentation of the KtSigGen IVI.NET driver API methods. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Arquivo de ajuda 2019-10-07

CHM CHM 3.07 MB
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

Nota de aplicação 2019-10-03

PDF PDF 5.59 MB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

Manual do usuário 2019-10-01

PDF PDF 9.70 MB
3 Steps to Characterize RF Devices with Stimulus-Response Measurements - White Paper
Perform stimulus-response tests, such as CCDF, harmonics, TOI, ACP, and EVM to understand the performance of the DUT under different conditions to determine the best trade-offs in your design.

Nota de aplicação 2019-09-20

PDF PDF 3.54 MB
VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

Folha de Dados 2019-09-18

PDF PDF 1.19 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Folha de Dados 2019-09-11

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new MXG, or to add as an upgrade to an existing MXG.

Guia de configuração 2019-09-11

PDF PDF 1.43 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

Guia de configuração 2019-09-11

PDF PDF 1.44 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

Folha de Dados 2019-09-11

M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generators User Documentation (webhelp)
View the latest online help. Includes user-interface descriptions, programming information, SCPI commands, and more.

Arquivo de ajuda 2019-09-09

M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generator User Documentation (.zip file)
Download the latest compressed (.zip) file for use on your PC. Includes user-interface descriptions, programming information, SCPI commands, and more.

Arquivo de ajuda 2019-09-09

1 2 3 4 5 6 7 8 9 10 ... Avançar