remove all refinements

By Topic

By Type of Content

By Product Category

1-7 of 7

Sort:
Why has Keysight changed the N9069C licensing structure model?
The N9069C licensing structure model has been collapsed as a customer ordering convenience. Click on the question for additional information.

FAQ 2017-06-28

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?
Yes, this is possible. A combination of fixed and transportable licenses can be used.

FAQ 2017-06-28

Is Option RTS a license key or hardware upgrade?
Option RTS is a hardware and license key upgrade. Therefore, this upgrade requires the analyzer to be returned to Keysight.

FAQ 2017-06-28

How can I tell if my instrument is licensed for options B1X, B1Y, and MPB?
You can check to see what options are installed in your instrument by pressing the [System] hard key, then the {Show} soft key, then the {System} soft key.

FAQ 2013-08-07

Can I get a temporary license key for my PSA Series, ESA Series, or EMC Series Analyzer?
No. At this time, we do not have temporary licenses. License keys for these instruments are generated based on the serial number, model number, and Host ID.

FAQ 2012-05-28

What is the frequency range of the N5532A Sensor Module?
100 kHz to 4.2 GHz, 10 MHz to 18 GHz, 30 MHz to 26.5 GHz, and 30 MHz to 50 GHz.

FAQ 2012-02-26

X-Series Signal Analyzer Trial Licensing FAQs
FAQs about how trial licensing works for X-Series signal analyzer applications

FAQ 2008-07-28