Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 1393

Sort:
N9038A MXE EMI Receiver - Data Sheet
This data sheet provides a summary of the specifications and conditions for the MXE EMI receiver.

Data Sheet 2020-09-07

N9020B MXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides technical specifications and characteristics for the N9020B MXA signal analyzer

Data Sheet 2020-09-07

N9041B UXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides a summary of the key performance parameters for the extended N9041B UXA X-Series signal analyzer, multi-touch.

Data Sheet 2020-09-07

PDF PDF 1.84 MB
N9010B EXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides technical specifications and characteristics for the N9010B EXA signal analyzer

Data Sheet 2020-09-07

FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

Promotional Materials 2020-09-05

PDF PDF
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Technical Overview 2020-09-04

Innovative Use Cases for Handheld Analyzers in the Medical Field
Handheld analyzers provide affordable, portable measurement capabilities. This white paper discusses the use of handheld analyzers in two unique and innovative medical applications: cancer detection and spinal cord stimulation.

Application Note 2020-09-02

N9038A MXE EMI Receiver Specifications Guide
Specification information for the N9038A MXE EMC Receiver.

Technical Overview 2020-09-01

PDF PDF 3.06 MB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Technical Overview 2020-09-01

PDF PDF 4.32 MB
N9020B MXA Signal Analyzer Specifications Guide
Specification information for the N9020B MXA signal analyzer.

Technical Overview 2020-09-01

PDF PDF 3.08 MB
N9030A PXA Signal Analyzer Specifications Guide
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2020-09-01

PDF PDF 3.86 MB
N9010A EXA Signal Analyzer Specifications Guide
Specification information for the N9010A EXA signal analyzer.

Technical Overview 2020-09-01

PDF PDF 3.14 MB
N9048B PXE EMI Receiver Specifications Guide
Specification information for the N9048B PXE EMI Receiver.

Technical Overview 2020-09-01

PDF PDF 4.10 MB
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

Technical Overview 2020-09-01

PDF PDF 3.78 MB
Spectrum Analysis and the Frequency Domain - Application Note
FieldFox Fundamentals Lesson 2 — Spectrum analysis and the frequency domain using FieldFox handheld analyzers

Application Note 2020-08-26

PathWave Vector Signal Analysis (89600 VSA) Software Help Documentation (.zip file)
Downloadable online documentation that provides information to use and operate the 89600 VSA; VSA 2020 Update 1.

Help File 2020-08-11

N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Data Sheet 2020-08-07

PDF PDF 1.01 MB
Fast Power (Option FP2) Programmer's Reference
Programmer's reference for using the Fast Power option (FP2).

User Manual 2020-08-01

PDF PDF 284 KB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

Technical Overview 2020-08-01

PDF PDF 6.28 MB
Fast Power (Option FP2) Demonstration Utility Guide
Demonstration utility guide for the Fast Power option (FP2).

User Manual 2020-08-01

PDF PDF 573 KB
N9040B UXA X-Series Signal Analyzer, Multi-touch - Data Sheet
The UXA data sheet provides a summary of key performance parameters and specification for N9040B UXA signal analyzers.

Data Sheet 2020-07-30

N9030B PXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This configuration guide will help determine which performance options, measurement accessories, applications and services to include with a new PXA or add as upgrades to an existing PXA.

Configuration Guide 2020-07-29

N9040B UXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This document will help determine which performance options, measurement apps, accessories and services to include with a new UXA or to add as upgrades to an existing UXA.

Configuration Guide 2020-07-29

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2020-07-14

X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

Brochure 2020-07-10

PDF PDF 6 MB

1 2 3 4 5 6 7 8 9 10 ... Next