Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par type de contenu

1-9 sur 9

Tri:
IIT Kanpur Develops ASM-HEMT Model for GaN Transistors Using Parametric and Device Characterization
The India Institute of Technology Kanpur creates an accurate and simple compact SPICE model and introduces an industry-grade model for power electronics and RF applications.

Étude de cas 2019-07-10

PDF PDF 1.90 MB
Transforming Engineering Education with Cutting-Edge Keysight Labs
Keysight is committed to continue with innovation that will enable researchers, educators, and students.

Étude de cas 2019-06-25

PDF PDF 2.03 MB
IMECAS uses MBP to Create a PDSOI PN Junction Model
Researchers from the Institute of Microelectronics of Chinese Academy of Sciences (IMECAS) have proposed a new simulation model for the PN junction based on SOI.

Étude de cas 2017-11-01

PDF PDF 391 KB
Hangzhou Dianzi University Uses IC-CAP to Extract a Novel, Small-Signal Model for Bulk FinFETs
Case study on how Hangzhou Dianzi University created a novel compact model for bulk FinFETs that accommodates self-heating behaviors.

Étude de cas 2017-10-10

PDF PDF 1.12 MB
Customizing Tables Just Got Easier with a New Python Module for MQA Software
Working with data tables is a basic skill every engineer learns early on in their career. When organized properly, tables can summarize a great deal of device data into a helpful information format, and that makes them extremely useful.

Article 2017-07-12

Extending the Power of IC-CAP Software with Python—PyVISA Instrument Control
Learn how to access the full capabilities of PyVISA from IC-CAP 2016 and create transforms for instrument control and data acquisition over any supported interface.

Article 2017-05-31

SRAM Cell Model Generation and Modeling Efficiency Take Center Stage in New Software Releases
Accurate and efficient modeling is critical to successful design, especially when it comes to the Static Random Access Memory (SRAM) cell, the minimum geometry devices in integrated circuit technology.

Article 2017-05-04

Python Programming integration with IC-CAP
Learn what versions of IC-CAP are supported and see an example of how to get the MOSFET threshold voltage using Python in this blog post.

Article 2017-03-16

Why Device Modeling Services?
IC design stands on the shoulders of device modeling and characterization.

Article 2017-02-03