Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Cables for Network Analyzers with 1.85 mm/1.0 mm Test Ports

Support by Product Model Number:

1-7 de 7

Sort:
Keysight N4697J/K 1.85 NMD-1.85 mm -f- to 1.85 mm Flexible Test Port Cables
Operating and Service manual for N4697j/K Flexible test port cables

Manual de serviço 2018-11-01

PDF PDF 780 KB
N4697E/F/H NMD-1.85 mm -f- to 1.85 mm Flexible Test Port Return Cables Operating and Service Manual
Provides information on specifications, use and maintenance, and replaceable parts for the N4697E/F/H cables.

Manual do usuário 2017-06-01

PDF PDF 741 KB
11500K and 11500L 1.00 mm Test Port Cables Operating and Service Manual
Provides information on service & support, safety & regulations, operation, performance data, and requirements & characteristics.

Manual do usuário 2015-01-01

PDF PDF 635 KB
Upgrade Guide for the Keysight 8510
This 20 page Product Note describes how the 8510 systems can be upgraded from any combination of the following to another: Keysight 8510XF, 85106D, and 85107B.

Nota de aplicação 2006-07-13

PDF PDF 290 KB
11500I/J 1.0 mm Test Port Cables Operating and Service Manual (Jan99)
Attached to this page is the downloadable 11500I/J 1.0 mm Test Port Cables Operating and Service Manual.

Manual do usuário 2001-10-31

8510XF Product Overview
Keysight 8510XF vector network analyzer providing new capabilities for broadband measurements, on-wafer or in 1.0 mm coax, microwave and millimeter-wave applications.

Folha de Dados 2000-08-01

Using Power Leveling To Control Test Port Output Power (PN 8510XF-1)
This 20 page Product Note reviews the operational considerations for power leveling with the Keysight 8510XF.

Nota de aplicação 1999-07-01

PDF PDF 742 KB