Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Test Port Cables and Adapters

Support by Product Model Number:

1-25 de 25

Sort:
Keysight N4697J/K 1.85 NMD-1.85 mm -f- to 1.85 mm Flexible Test Port Cables
Operating and Service manual for N4697j/K Flexible test port cables

Manual de serviço 2018-11-01

PDF PDF 780 KB
RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochura 2017-12-01

PDF PDF 478 KB
N4697E/F/H NMD-1.85 mm -f- to 1.85 mm Flexible Test Port Return Cables Operating and Service Manual
Provides information on specifications, use and maintenance, and replaceable parts for the N4697E/F/H cables.

Manual do usuário 2017-06-01

PDF PDF 741 KB
85130C NMD 3.5 mm to Type-N Adapter Kit
Provides information on use, description, kit contents, specifications, performance tests, replacement parts, and equipment & supplies for the 85130C Adapter Kit.

Manual do usuário 2017-04-01

PDF PDF 470 KB
Operating & Service Manual, 8531E, 85131F, & 85131H 3.5 mm Flexible Test Port Return Cables
Provides operating and service information for the 85131E/F/H cables.

Manual do usuário 2016-09-23

Operating & Service Manual, 85132E & 85132F 3.5 mm to 7 mm Test Port Return Cables
Provides operation and service information for the 85132E/F 3.5 mm to 7 mm Test Port Return Cables.

Manual de operação 2016-09-01

PDF PDF 500 KB
85133E/F/H NMD-2.4 mm -f- to 2.4 mm Flexible Test Port Return Cables Operating and Service Manual
Provides information on specifications, use, maintenance, and replaceable parts for the 85133E/F/H NMD-2.4 mm -f- to 2.4 mm flexible test port return Cables.

Manual de operação 2016-09-01

85134E/F/H NMD-2.4 mm -f- to 3.5 mm & 85135E/F 2.4 mm -f- to 7 mm Cables Operating & Service Manual
Provides general information, specifications, and replacement part numbers for the 85134E/F/H and 85135E/F cables.

Manual de operação 2016-09-01

11857D 7 mm Test Port Return Cable Set User's and Service Guide
Provides information on the 11857D 7mm Test Port Return Cable Set.

Manual do usuário 2016-07-01

PDF PDF 418 KB
85133C/D/G NMD-2.4 mm -f- to 2.4 mm Semi-Rigid Test Port Return Cables Operaing and Service Manual
Provides general information, specifications, and replaceable part numbers for the 85133C/D/G cables.

Manual do usuário 2015-02-01

85130D NMD 3.5 mm to 3.5 mm Adapter Kit Operating and Service Manaul
Provides information on use, kit contents, specifications, performance tests, replaceable parts, and equipment & supplies for the 85130D Adapter Kit.

Manual do usuário 2015-02-01

PDF PDF 239 KB
User's Guide, 11857F 75 Ohm Type-F Test Port Cable Set
Topics covered in this document are description, specifications, connector contact related information, and physical characteristics.

Manual do usuário 2015-01-01

PDF PDF 189 KB
11500K and 11500L 1.00 mm Test Port Cables Operating and Service Manual
Provides information on service & support, safety & regulations, operation, performance data, and requirements & characteristics.

Manual do usuário 2015-01-01

PDF PDF 635 KB
85130B NMD 3.5 mm to 7 mm Adapter Kit
Provides information on use, kit contents, specs, replaceable parts, and equipment & supplies for the 85130B Adapter Kit.

Manual do usuário 2015-01-01

PDF PDF 549 KB
85130F NMD-2.4mm to 3.5mm Adapter Kit Operating and Service Manual
Provides specifications and replacement part information for the 85130F adapter kit.

Manual de operação 2015-01-01

PDF PDF 315 KB
85130G NMD-2.4 mm to 2.4 mm Adapter Kit Operating and Service Manual
Provides information on specifications, performance testing, and replaceable parts for the adapter kit.

Manual de operação 2015-01-01

PDF PDF 331 KB
11857B 75 Ohm Type-N Test Port Return Cable Set User's and Service Guide
This User's and Service Guide tells how to obtain optimum performance from the cable set and contains connection information.

Manual do usuário 2015-01-01

PDF PDF 732 KB
Operating and Service Manual, 85131C, 85131D, & 85131G 3.5 mm Test Port Return Cables
Provides specifications, useage, maintenance, and replaceable parts information for the 85131C,D,G NMD 3.5 mm to 3.5 mm Test Port Return Cables.

Manual do usuário 2008-02-01

N6314A/15A Type-N 50 Ohm RF Cables User's Guide
Attached to this page is the downloadable N6314A/15A Type-N 50 Ohm RF Cables User's Guide.

Manual do usuário 2008-02-01

Upgrade Guide for the Keysight 8510
This 20 page Product Note describes how the 8510 systems can be upgraded from any combination of the following to another: Keysight 8510XF, 85106D, and 85107B.

Nota de aplicação 2006-07-13

PDF PDF 290 KB
11500I/J 1.0 mm Test Port Cables Operating and Service Manual (Jan99)
Attached to this page is the downloadable 11500I/J 1.0 mm Test Port Cables Operating and Service Manual.

Manual do usuário 2001-10-31

Network Analyzer Accessories Online Manuals
User's and Service Guides

Manual do usuário 2001-07-18

Coaxial Connector Overview
This is a brief review of common connectors used in test and measurement applications.

Guia de seleção 2000-12-07

PDF PDF 52 KB
8510XF Product Overview
Keysight 8510XF vector network analyzer providing new capabilities for broadband measurements, on-wafer or in 1.0 mm coax, microwave and millimeter-wave applications.

Folha de Dados 2000-08-01

Using Power Leveling To Control Test Port Output Power (PN 8510XF-1)
This 20 page Product Note reviews the operational considerations for power leveling with the Keysight 8510XF.

Nota de aplicação 1999-07-01

PDF PDF 742 KB