您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依內容類型

依產品分類

1-6 / 6

排序:
校驗套件的扭矩扳手之認證(與重新認證)過程為何?

FAQ 2014-03-24

是。維修套件的產品編號為 85052-60049
是否有針對3.5 mm精密無插槽式母接頭(PSC)提供接頭維修套件?

FAQ 2012-05-04

Why i can't find other languages help file setting in U160X A/B series HH oscilloscope?
In order to access to other language, please go to respective product support page in www.Keysight.com. Go to Driver & Software page, select Firmware Update.

FAQ 2011-09-12

What replacement parts and accessories are available for the 113xA-series InfiniiMax probes?
The best place to find this information is in the most recent revision of the InfiniiMax Active Probes User´s Quick Start Guide.

FAQ 2010-06-07

N5532A 感測器模組的頻率範圍為何?
100 kHz 至 4.2 GHz、10 MHz 至 18 GHz、30 MHz 至 26.5 GHz,與 30 MHz 至 50 GHz。

FAQ 2010-04-13

What are the items necessary to remove and replace an APC-7 (7mm) connector collets?
The APC-7 center conductor collet (85050-20001) and the APC-7 connector collet extractor tool (5060-0370)

FAQ 2006-10-31