这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 774

排序:
E5092A Docking Plate Kit Instruction for E5092-60151
This provides instructions for E5092A Docking Plate Kit Part Number E5092-60151 with phantom gray color.

用户手册 2019-12-02

PDF PDF 88 KB
N2887A / N2888A InfiniiMax Soft Touch Probe Heads Pin-Out Diagrams
This file contains the pin-out diagrams for the N2887A and N2888A InfiniiMax Soft Touch probe heads.

用户手册 2019-11-29

PDF PDF 228 KB
N2820/1A High-Sensitivity Current Probes User's Guide
Describes how to use the N2820A/N2821A high-sensitivity current probes.

用户手册 2019-11-19

PDF PDF 8.50 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

产品资料 2019-11-18

PDF PDF 393 KB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

产品资料 2019-11-18

PDF PDF 5.31 MB
Practical Temperature Measurements - Application Note
This application note explores the more common temperature measurement techniques and introduces procedures for improving their accuracy.

应用说明 2019-11-14

E5080B ENA Series Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

配置指南 2019-11-14

PDF PDF 1.47 MB
U5532C Sensor Module User's Guide
This user’s guide contains information about installation, operation, and product specifications for the U5532C sensor module.

用户手册 2019-11-01

PDF PDF 767 KB
Keysight Technologies U3042AM20 Multiport Test Set Extension - User’s and Service Guide
The U3042AM20 is a multiport test set designed to be configured with a 4-Port network analyzer creating a 24-Port measurement system.

用户手册 2019-11-01

PDF PDF 7.41 MB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

用户手册 2019-11-01

PDF PDF 8.07 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技术总览 2019-11-01

PDF PDF 4.35 MB
N443XD 4-Port ECals - Unbox Poster
Follow this process to install your N443xD ECal module

安装手册 2019-11-01

PDF PDF 873 KB
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

产品资料 2019-10-08

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

产品资料 2019-10-02

PDF PDF 3.50 MB
Service Guide, N5241A/42A 2-Port & 4-Port PNA-X Microwave Network Analyzers (10MHz – 13.5GHz/10 MHz
Provides information in the following categories: Safety and Regulatory, General Product, Tests and Adjustments, Troubleshooting, Theory of Operation, Replacement Parts, and Repair and Replacement Procedures for the N5241A/42A PNA network analyzers.

服务手册 2019-10-01

PDF PDF 24.89 MB
是德科技 Infiniium S 系列
是德科技 Infiniium S 系列

产品资料 2019-09-27

N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

产品资料 2019-09-11

PDF PDF 1.72 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new MXG, or to add as an upgrade to an existing MXG.

配置指南 2019-09-11

PDF PDF 1.43 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

配置指南 2019-09-11

PDF PDF 1.44 MB
N5182BX07 Frequency Extender - Configuration Guide
This is a new configuration guide for the new N5182BX07 Frequency Extender for the 802.11ax market with frequency of up to 7.2 GHz.

配置指南 2019-09-09

PDF PDF 464 KB
Keysight Technologies N5256AW01/R01, N5262AW01/W065, N5262AR01/R065 VNAX LG Millimeter-wave Modules
The Keysight N5256AWxx or N5262AWxx Transceiver Modules (Tx/Rx) and the Receiver Modules (Rx) are manufactured by Virginia Diodes, Inc. (VDI). These modules may be used with the Keysight N5222/24/25/27A PNA or N5242/44/45/47A/B PNA-X with Options 080 and 400 or 224, or the Keysight N5261/62A/92A Controller to configure a banded millimeter-wave network analyzer system for S-parameter measurements.

用户手册 2019-09-01

PDF PDF 519 KB
N443xD Electronic Calibration Module – 4-Port QSG
N443xD ECal Quick Start Guide

迅速开始指南 2019-09-01

PDF PDF 435 KB
U3851A Sample Lab Sheet 1-7
This is the preview lab sheet sample package, covering from lab 1 to lab 7, the preview package only display selected pages/section from each lab.

参考指南 2019-08-12

PDF PDF 7.92 MB
RF and Microwave Amplifiers - Selection Guide
A selection guide for the RF and microwave 83006/017/018/020/050/051A and N4985A test system amplifiers, and N4985A-S30/S50 preamplifiers. Selection criteria and application examples are included.

选型指南 2019-08-07

1 2 3 4 5 6 7 8 9 10 ... 下一页