Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 767

Sort:
Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-11-05

PDF PDF 7.73 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Technical Overview 2019-11-01

PDF PDF 4.35 MB
Keysight Technologies U3042AM20 Multiport Test Set Extension - User’s and Service Guide
The U3042AM20 is a multiport test set designed to be configured with a 4-Port network analyzer creating a 24-Port measurement system.

User Manual 2019-11-01

PDF PDF 7.41 MB
N443XD 4-Port ECals - Unbox Poster
Follow this process to install your N443xD ECal module

Installation Manual 2019-11-01

PDF PDF 873 KB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Technical Overview 2019-10-25

E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Data Sheet 2019-10-22

PDF PDF 4.12 MB
PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

Configuration Guide 2019-10-17

E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

Data Sheet 2019-10-08

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

Data Sheet 2019-10-02

PDF PDF 3.50 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

Data Sheet 2019-10-01

PDF PDF 393 KB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

User Manual 2019-10-01

PDF PDF 8.18 MB
Service Guide, N5241A/42A 2-Port & 4-Port PNA-X Microwave Network Analyzers (10MHz – 13.5GHz/10 MHz
Provides information in the following categories: Safety and Regulatory, General Product, Tests and Adjustments, Troubleshooting, Theory of Operation, Replacement Parts, and Repair and Replacement Procedures for the N5241A/42A PNA network analyzers.

Service Manual 2019-10-01

PDF PDF 24.89 MB
Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

Application Note 2019-09-27

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

Data Sheet 2019-09-11

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new MXG, or to add as an upgrade to an existing MXG.

Configuration Guide 2019-09-11

PDF PDF 1.43 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

Configuration Guide 2019-09-11

PDF PDF 1.44 MB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Data Sheet 2019-09-11

PDF PDF 1.72 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Data Sheet 2019-09-11

U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

Data Sheet 2019-09-09

N5182BX07 Frequency Extender - Configuration Guide
This is a new configuration guide for the new N5182BX07 Frequency Extender for the 802.11ax market with frequency of up to 7.2 GHz.

Configuration Guide 2019-09-09

PDF PDF 464 KB
U1450A/U1460A Insulation Resistance Testers - Data Sheet
This document is the datasheet for the U1450A/U1460A series Insulation Resistance Testers which outlines the key features, specifications and options.

Data Sheet 2019-09-06

U1250 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document describing the U1250 Series DMM, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2019-09-05

Keysight Technologies N5256AW01/R01, N5262AW01/W065, N5262AR01/R065 VNAX LG Millimeter-wave Modules
The Keysight N5256AWxx or N5262AWxx Transceiver Modules (Tx/Rx) and the Receiver Modules (Rx) are manufactured by Virginia Diodes, Inc. (VDI). These modules may be used with the Keysight N5222/24/25/27A PNA or N5242/44/45/47A/B PNA-X with Options 080 and 400 or 224, or the Keysight N5261/62A/92A Controller to configure a banded millimeter-wave network analyzer system for S-parameter measurements.

User Manual 2019-09-01

PDF PDF 519 KB
N443xD Electronic Calibration Module – 4-Port QSG
N443xD ECal Quick Start Guide

Quick Start Guide 2019-09-01

PDF PDF 435 KB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Data Sheet 2019-08-15

1 2 3 4 5 6 7 8 9 10 ... Next