Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 757

Sort:
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Data Sheet 2019-09-11

PDF PDF 1.72 MB
U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

Data Sheet 2019-09-09

Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-09-07

PDF PDF 7.73 MB
U1450A/U1460A Insulation Resistance Testers - Data Sheet
This document is the datasheet for the U1450A/U1460A series Insulation Resistance Testers which outlines the key features, specifications and options.

Data Sheet 2019-09-06

U1250 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document describing the U1250 Series DMM, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2019-09-05

E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

Data Sheet 2019-08-23

E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Data Sheet 2019-08-20

PDF PDF 4.07 MB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Data Sheet 2019-08-15

RF and Microwave Amplifiers - Selection Guide
A selection guide for the RF and microwave 83006/017/018/020/050/051A and N4985A test system amplifiers, and N4985A-S30/S50 preamplifiers. Selection criteria and application examples are included.

Selection Guide 2019-08-07

U3042AE16 Multiport Test Set Extension - User’s and Service Guide
The U3042AE16 is a 16-Port solid state test set designed for multiport applications. This test set can be connected to a 4-Port PNA, PNA-L and PNA-X (10 MHz to 26.5 GHz), providing a 20-Port full network analyzer solution for full crossbar measurements.

User Manual 2019-08-01

PDF PDF 11.53 MB
U3042AE04 Multiport Test Set Extension - User’s and Service Guide
For serial number US50120118 and above. The U3042AE04 is a Multiport Test Set that adds 4 ports to extend the 4-port network analyzer to 8 full crossbar test ports with N-Port calibration capability. The U3042AE04 has the following key features: • 4 test ports (3.5 mm male connectors) • High speed, solid state RF switching • Frequency Range of Operation: 10 MHz to 26.5 GHz (performance degrades above 20 GHz for Option 001 & 002). • Keysight PNA compatibility with rear panel Test Set I/O interface for operational control. The PNA Option 551 is required. An external personal computer is not required.

User Manual 2019-08-01

PDF PDF 11.91 MB
N5531X Measuring Receiver Specifications Addendum

Data Sheet 2019-08-01

PDF PDF 648 KB
Keysight Technologies U3022AM06 Multiport Test Set - User’s and Service Guide
The Keysight U3022AM06 is a Multiport Test Set Extension designed to be configured with an 8 or 10-Port network analyzer measurement system.

User Manual 2019-08-01

PDF PDF 19.42 MB
Keysight Technologies U3047AM12 Multiport Test Set User’s and Service Guide
The Keysight U3047AM12 is a Multiport Test Set that adds 12 ports to extend the 4-port network analyzer to 16 full crossbar test ports with N-Port calibration capability

User Manual 2019-08-01

PDF PDF 10.89 MB
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

Configuration Guide 2019-07-31

N2894-60002 Passive Probe User's Guide
Describes accessories and characteristics of the N2894-60002 passive probe.

User Manual 2019-07-23

PDF PDF 1.59 MB
1168/9B-Series Differential and Single-Ended Probes User’s Guide
Contains all of the user information on the 1168B and 1169B probes and probe heads (including ZIF probe tips, N2887A/N288A, and attenuators/dc blocking caps). It includes all of the impedance and frequency plots for the probe heads.

User Manual 2019-07-23

PDF PDF 19.55 MB
N2870A-Series and N2894A Passive Probes User's Guide
This manual contains user information for the N2870A Series and N2894A passive probes.

User Manual 2019-07-23

PDF PDF 2.58 MB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Technical Overview 2019-07-18

N2870A Series Passive Probes and Accessories - Data Sheet
The N2870A Series passive probes offer DC to 35 MHz, 200 MHz, 350 MHz, 500 MHz and 1.5 GHz bandwidths and various attenuation factors to address a wide range of measurement needs.

Data Sheet 2019-07-18

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2019-07-17

Automotive FMCW Analysis with U3851A RF Microwave Courseware
Frequency Modulated Continuous Wave (FMCW) is widely use automotive industry. In this document, we will discuss about FMCW simulation with SystemVue and real-world measurement with the prototyping kit.

Application Note 2019-07-16

PDF PDF 1.47 MB
InfiniiVision Oscilloscope Probes and Accessories - Selection Guide
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Selection Guide 2019-07-12

E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Data Sheet 2019-07-03

PDF PDF 5.59 MB
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

Data Sheet 2019-07-03

PDF PDF 1.11 MB

1 2 3 4 5 6 7 8 9 10 ... Next