Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Impedance Analyzers [Descontinuado]

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

Categoria de Produto

1-9 de 9

Sort:
Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

Manual do usuário 2009-02-10

4396B Network/Spectrum/Impedance Analyzer Function Reference
This manual describes all function accessed from the front panel keys and softkeys. It also provides information on options and accessories available, specifications, system performance, and some topics about the analyzer's features.

Guia de referência 2003-05-01

PDF PDF 9.92 MB
4396B Network/Spectrum/Impedance Analyzer User Guide
The User's Guide walks you through system setup and initial power on, shows how to make basic measurements, explains commonly used features, and typical application measurement examples. After you receive your analyzer, begin with this manual.

Manual do usuário 2003-05-01

PDF PDF 1.84 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Command Reference
This manual provides a summary of all available GPIB commands. It also provides information on the status reporting structure and the trigger system (these features conform to the SCPI standard).

Manual do usuário 2003-05-01

PDF PDF 1.94 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Programming Guide
This manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

Manual do usuário 2003-05-01

PDF PDF 1.50 MB
4396B Network/Spectrum/Impedance Analyzer Opt010 Operating Handbook
This manual describes the unique impedance measurement functions of the 4396B with option 010.

Manual do usuário 2002-11-01

PDF PDF 669 KB
Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

Manual do usuário 2000-12-01

PDF PDF 33.46 MB
4396B Network/Spectrum/Impedance Analyzer Task Reference
This manual helps you to learn how to use the analyzer. This manual provides simple step by step instructions without concepts.

Guia de referência 2000-07-01

PDF PDF 1.68 MB
4396B Network/Spectrum/Impedance Analyzer Service Manual
This manual describes how to adjust troubleshoot and repair the instrument.

Manual de serviço 2000-06-01

PDF PDF 4.53 MB