Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Impedance Analyzers [Descontinuado]

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

Categoria de Produto

1-6 de 6

Sort:
E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

Manual de serviço 2016-12-21

PDF PDF 5.86 MB
E4991A RF Impedance/Material Analyzer Programming Manual
This manual provides programming information for performing automatic measurement with the E4991A. It includes an outline of remote control, procedures for detecting measurement start (trigger) and end (sweep end), application programming examples, command reference, and related information.

Guia de programação e sintaxe 2012-09-01

E4991A RF Impedance/Material Analyzer Installation and Quick Guide
This manual describes installation of the instrument after it is delivered and the basic procedures for applications and analysis. Refer to this manual when you use the E4991A for the first time.

Guia de início rápido 2012-06-01

E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

Manual do usuário 2012-06-01

Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

Manual do usuário 2009-02-10

16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

Manual do usuário 2006-10-01

PDF PDF 595 KB