Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

HDMI / MHL Protocol Analyzers and Generators [Descontinuado]

Support by Product Model Number:

1-8 de 8

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Visão Técnica 2018-10-29

PDF PDF 728 KB
Keysight AXIe Based Logic Analysis and Protocol Test Modules Quick Start Guide
This guide describes the broad steps for a basic setup of a Keysight AXIe based instrument module in the Keysight AXIe chassis to help you verify the basic power on operation of the module(s) and chassis and establish hardware connectivity with the host computer.

Guia de início rápido 2014-08-19

PDF PDF 902 KB
Keysight AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Manual de instalação 2014-04-02

PDF PDF 2.31 MB
U4998A User Guide
Describes how you can configure and use the U4998A module to test HDMI / MHL sink and source devices and perform HDMI /MHL compliance testing and debugging.

Manual do usuário 2012-11-23

PDF PDF 4.68 MB
U4998A HDMI 1.4a Protocol Analyzer and Generator flyer
The Keysight U4998A HDMI 1.4a Protocol Audio Video analyzer and generator module enables you to test your devices to ensure they are HDMI 1.4a CTS compliant.

Brochura 2011-11-28

PDF PDF 408 KB
U4998A HDMI Tester - Installation Guide

Manual de instalação 2011-07-27

PDF PDF 822 KB
U4998A Service Guide
U4998A Service Guide

Manual de serviço 2011-07-12

PDF PDF 268 KB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Nota de aplicação 2006-10-27