Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-13 of 13

Sort:
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

Configuration Guide 2019-07-31

V281C,D and W281C,D 1.0 mm Coaxial to Waveguide Adapters Operating and Service Manual
V281C,D and W281C,D 1.0 mm Coaxial to Waveguide Adapters Operating and Service Manual

User Manual 2018-10-30

K281C Coaxial Waveguide Adapter Technical Overview
This technical overview provides product description and specifications for the K281C coaxial waveguide adapter.

Technical Overview 2017-12-06

PDF PDF 160 KB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Technical Overview 2017-12-01

PDF PDF 2.72 MB
R/Q/U/V281A, B mm-Wave-to-Coax Adapters 26.5 to 65 GHz Operating Note
Provides description, safety & regulatory information, specifications, and information on care, connection, and torque for the R/Q/U/V 281A, B adapters.

Operation Manual 2004-10-15

PDF PDF 211 KB
R/Q/U/V281A,B mm-Wave-to-Coax Adapters

Data Sheet 2004-02-04

PDF PDF 274 KB
X/P/K281C Adapters Including Options 006/12/13 Operating and Service Manual (Apr02)
This is the Operating and Service Manual for the X281C, P281C and K281C adapters including Options 006, 021, and 013.

User Manual 2002-04-12

281A/B Adapters Operating and Service Manual
Contains information such as maintenance, specifications, operation, connector type, performance testing, and replaceable parts instructions.

User Manual 2001-05-01

PDF PDF 176 KB
Waveguide Overview
This is a brief overview of waveguide band and flange designations used by Keysight Technologies.

Technical Overview 2000-12-08

PDF PDF 229 KB
346A/B/C Noise Sources: 10 MHz to 26.5 GHz
The attached document provides technical data for the Keysight 346A, 346B, and 346C Noise Sources ranging from 10 MHz to 26.5 GHz.

Application Note 2000-12-01

PDF PDF 500 KB
mm-Wave-to-Coax Adapters Product Overview

Data Sheet 2000-08-01

PDF PDF 98 KB
8510XF Product Overview
Keysight 8510XF vector network analyzer providing new capabilities for broadband measurements, on-wafer or in 1.0 mm coax, microwave and millimeter-wave applications.

Data Sheet 2000-08-01

R422C Waveguide Detector Data Sheet

Data Sheet 2000-05-01

PDF PDF 87 KB