이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

RF 및 마이크로웨이브 테스트 액세서리

모델 번호 입력:

1-25 / 537

정렬방식:
U9361 RCal Receiver Calibrator
The technical overview for the U9361F/M RCal receiver calibrator.

기술 개요 2020-09-25

PDF PDF 482.16 KB
S9101A 5G Multi-Band Vector Transceiver -- Configuration Guide
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.

구성 가이드 2020-09-09

PDF PDF 562 KB
Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

퀵스타트 가이드 2020-08-25

PDF PDF 1.03 MB
86213A Attenuator Kit User’s Information
User's Information for the 86213A Attenuator Kit

사용자 매뉴얼 2020-08-24

PDF PDF 177 KB
U3020AS26 Switching Test Set-User's and Service Guide
The User's and Service Guide provide the key features and specifications for the test set.

사용자 매뉴얼 2020-08-19

PDF PDF 1.76 MB
Keysight Technologies N9029AV01-V15, V1B, V2B Signal Analyzer Frequency Extension Module and Acc
The Keysight N9029AV01-V15, V1B and V2B Signal Analyzer Frequency Extension (SAX) Modules are manufactured by Virginia Diodes, Inc. (VDI). The Mixer/Amplifier/Multiplier Chain (MixAMC) modules are for use with the Keysight X-Series Signal Analyzer with the External Mixer Option (EXM), required. The modules provide high performance broadband frequency down-conversion, and for modules with Option UDC, frequency up-conversion. The modules can be used with microwave signal analyzers to extend the frequency range into the THz range. These modules achieve low conversion loss and excellent noise figure.

사용자 매뉴얼 2020-08-01

PDF PDF 4.45 MB
U9361F/M RCal Receiver Calibrator
The configuration guide for the U9361F/M RCal Receiver Calibrator containing ordering information and device characteristics.

구성 가이드 2020-07-21

PDF PDF 578.73 KB
N1913PM5B Calorimetric Power Meter Product Note
N1913PM5B is a Virginia Diodes, Inc./Erickson PM5B calorimetric mm-wave power meter, with a W-Band sensor for power measurement over a frequency range of 75-110 GHz. Additional waveguide tapers are available to enable measurement of power up to 1.5 THz.

데이터시트 2020-07-01

PDF PDF 12.70 MB
11713D/E Operating and Service Manual
Keysight 11713D/E Attenuator/Switch Driver Operating and Service Manual

사용자 매뉴얼 2020-06-15

PDF PDF 2.16 MB
11713D/E Attenuator/Switch Driver
The 11713D/E attenuator/switch driver is a replacement model for existing 11713B/C attenuator/switch driver with added enhancement. It is use to drive Keysight's switches and attenuators.

기술 개요 2020-06-11

U3020AS62 User’s and Service Guide
The Keysight U3020AS62 Test Set is a DC to 26.5 GHz Signal Distribution instrument. The Test Set functionally is a Dual SP6T 6-Port Latching, Terminated switch in which both switches are functionally ganged together. The Test Set mainframe is a rack mountable 2 EIA units high. Switch control is only processed via the LAN or GPIB rear panel interfaces.

사용자 매뉴얼 2020-06-01

PDF PDF 9.08 MB
34980A Multifunction Switch/ Measure Unit Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

기본 데모 2020-05-19

P9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the P9165x 2x8 USB solid state switch matrix.

기술 개요 2020-04-20

PDF PDF 78 KB
M9165x 2x8 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9165x 2x8 USB solid state switch matrix.

기술 개요 2020-04-20

PDF PDF 58 KB
P9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the P9164x 2x16 USB solid state switch matrix.

기술 개요 2020-04-20

PDF PDF 320 KB
M9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9164x 2x16 USB solid state switch matrix.

기술 개요 2020-04-20

ZIP ZIP 2.81 MB
P9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the P9165x 2x8 USB solid state switch matrix.

기술 개요 2020-04-20

ZIP ZIP 2.12 MB
M9165x 2x8 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the M9165x 2x8 USB solid state switch matrix.

기술 개요 2020-04-20

ZIP ZIP 3.33 MB
M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

기술 개요 2020-04-20

PDF PDF 197 KB
P9164x 2x16 USB solid state switch matrix 3D model, STEP Format
This is a STEP format 3D Model of the P9164x 2x16 USB solid state switch matrix.

기술 개요 2020-04-20

ZIP ZIP 4.03 MB
11713D Attenuator/Switch Driver 3D Model, STEP format
This is STEP format 3D Model of the 11713D.

기술 개요 2020-04-07

ZIP ZIP 19.11 MB
Keysight Technologies Waveguide to Coaxial Adapters - Product Note
The Keysight E281C/DS, V281C/DS, and W281C/DS are 1.0 mm coaxial to end launch (180°) in-line waveguide adapters from Sage Millimeter, Inc.

기술 개요 2020-04-01

PDF PDF 185 KB
11713E Attenuator/Switch Driver 3D Model, STEP format
This is STEP format 3D Model of the 11713E.

기술 개요 2020-04-01

ZIP ZIP 20.57 MB
11713D/E Attenuator/Switch Driver
The 11713D/E attenuator/switch driver is a GPIB-compatible (LXI) instrument capable of driving both Keysight programmable attenuator and RF switches (electro-mechanical and solid state) families. They are the replacement model for existing 11713B/C attenuator/switch driver which will be discontinue soon.

구성 가이드 2020-03-27

M9164A/B/C 2X16 and M9165A/B/C 2X8 PXIe Solid State Switch Matrix
Keysight M916xA/B/C 2X8/16 PXIe solid state switch matrix, 300 KHz to 6.5/9/18 GHz is a full crossbar switch matrix. It works seamlessly with Keysight’s M980xA PXIe series of VNA solution in providing a switch based multiport VNA solution involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others.

기술 개요 2020-02-27

1 2 3 4 5 6 7 8 9 10 ... 다음