Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Acessórios de teste de RF e micro-ondas

Support by Product Model Number:

1-25 de 542

Sort:
11713D/E Operating and Service Manual
Keysight 11713D/E Attenuator/Switch Driver Operating and Service Manual

Manual do usuário 2020-10-09

PDF PDF 2.14 MB
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format

Visão Técnica 2020-10-01

ZIP ZIP 599 KB
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format

Visão Técnica 2020-10-01

ZIP ZIP 653 KB
U9361F/M Receiver Calibrator Quick Start Guide
Getting started information for the U9361F/M receiver calibrator.

Manual do usuário 2020-10-01

PDF PDF 1.01 MB
U9361 RCal Receiver Calibrator
The technical overview for the U9361F/M RCal receiver calibrator.

Visão Técnica 2020-09-25

PDF PDF 482.16 KB
U7108A/B/C and U7110A/B/C Multiport Electromechanical Coaxial Switches
The Keysight U7108A/B/C SP8T and U7110A/B/C SP10T EM multiport switches provide the performance, reliability and higher density switches required for multi-DUTs or multi-channel DUTs testing applications. They are suitable for automated test and measurement, signal monitoring, and routing applications. Innovative and rigorous design with stringent manufacturing specifications testing allows the switches to meet the requirements for highly repeatable switching elements in test instruments and switching interfaces.

Visão Técnica 2020-09-15

S9101A 5G Multi-Band Vector Transceiver -- Configuration Guide
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.

Guia de configuração 2020-09-09

PDF PDF 562 KB
Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

Guia de início rápido 2020-08-25

PDF PDF 1.03 MB
86213A Attenuator Kit User’s Information
User's Information for the 86213A Attenuator Kit

Manual do usuário 2020-08-24

PDF PDF 177 KB
U3020AS26 Switching Test Set-User's and Service Guide
The User's and Service Guide provide the key features and specifications for the test set.

Manual do usuário 2020-08-19

PDF PDF 1.76 MB
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

Guia de configuração 2020-08-05

11713B/C Attenuator/Switch Driver
This technical overivew provides an overview and specifications on the 11713B/C attenuator/switch drivers.

Visão Técnica 2020-08-03

Keysight Technologies N9029AV01-V15, V1B, V2B Signal Analyzer Frequency Extension Module and Acc
The Keysight N9029AV01-V15, V1B and V2B Signal Analyzer Frequency Extension (SAX) Modules are manufactured by Virginia Diodes, Inc. (VDI). The Mixer/Amplifier/Multiplier Chain (MixAMC) modules are for use with the Keysight X-Series Signal Analyzer with the External Mixer Option (EXM), required. The modules provide high performance broadband frequency down-conversion, and for modules with Option UDC, frequency up-conversion. The modules can be used with microwave signal analyzers to extend the frequency range into the THz range. These modules achieve low conversion loss and excellent noise figure.

Manual do usuário 2020-08-01

PDF PDF 4.45 MB
U9361F/M RCal Receiver Calibrator
The configuration guide for the U9361F/M RCal Receiver Calibrator containing ordering information and device characteristics.

Guia de configuração 2020-07-21

PDF PDF 578.73 KB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Folha de Dados 2020-07-20

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Folha de Dados 2020-07-14

Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Visão Técnica 2020-07-02

N1913PM5B Calorimetric Power Meter Product Note
N1913PM5B is a Virginia Diodes, Inc./Erickson PM5B calorimetric mm-wave power meter, with a W-Band sensor for power measurement over a frequency range of 75-110 GHz. Additional waveguide tapers are available to enable measurement of power up to 1.5 THz.

Folha de Dados 2020-07-01

PDF PDF 12.70 MB
11713D/E Attenuator/Switch Driver
The 11713D/E attenuator/switch driver is a replacement model for existing 11713B/C attenuator/switch driver with added enhancement. It is use to drive Keysight's switches and attenuators.

Visão Técnica 2020-06-11

PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

Guia de configuração 2020-06-09

RF and Microwave Test Accessories- Brochure
Introduction to Keysight's RF and microwave test accessories. Choose from over 200 accessories that support up to 67 GHz, from small adapters to immense system amplifiers.

Brochura 2020-06-04

PDF PDF 2.26 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2020-06-02

PDF PDF
U3020AS62 User’s and Service Guide
The Keysight U3020AS62 Test Set is a DC to 26.5 GHz Signal Distribution instrument. The Test Set functionally is a Dual SP6T 6-Port Latching, Terminated switch in which both switches are functionally ganged together. The Test Set mainframe is a rack mountable 2 EIA units high. Switch control is only processed via the LAN or GPIB rear panel interfaces.

Manual do usuário 2020-06-01

PDF PDF 9.08 MB
34980A Multifunction Switch/ Measure Unit Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

Demonstração 2020-05-19

M9164x 2x16 USB solid state switch matrix 2D drawing, PDF Format
This is a PDF format 2D Drawing of the M9164x 2x16 USB solid state switch matrix.

Visão Técnica 2020-04-20

PDF PDF 197 KB

1 2 3 4 5 6 7 8 9 10 ... Avançar