这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 165

排序:
Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

迅速开始指南 2020-08-25

PDF PDF 1.03 MB
86213A Attenuator Kit User’s Information
User's Information for the 86213A Attenuator Kit

用户手册 2020-08-24

PDF PDF 177 KB
U3020AS26 Switching Test Set-User's and Service Guide
The User's and Service Guide provide the key features and specifications for the test set.

用户手册 2020-08-19

PDF PDF 1.76 MB
Keysight Technologies N9029AV01-V15, V1B, V2B Signal Analyzer Frequency Extension Module and Acc
The Keysight N9029AV01-V15, V1B and V2B Signal Analyzer Frequency Extension (SAX) Modules are manufactured by Virginia Diodes, Inc. (VDI). The Mixer/Amplifier/Multiplier Chain (MixAMC) modules are for use with the Keysight X-Series Signal Analyzer with the External Mixer Option (EXM), required. The modules provide high performance broadband frequency down-conversion, and for modules with Option UDC, frequency up-conversion. The modules can be used with microwave signal analyzers to extend the frequency range into the THz range. These modules achieve low conversion loss and excellent noise figure.

用户手册 2020-08-01

PDF PDF 4.45 MB
11713D/E Operating and Service Manual
Keysight 11713D/E Attenuator/Switch Driver Operating and Service Manual

用户手册 2020-06-15

PDF PDF 2.16 MB
U3020AS62 User’s and Service Guide
The Keysight U3020AS62 Test Set is a DC to 26.5 GHz Signal Distribution instrument. The Test Set functionally is a Dual SP6T 6-Port Latching, Terminated switch in which both switches are functionally ganged together. The Test Set mainframe is a rack mountable 2 EIA units high. Switch control is only processed via the LAN or GPIB rear panel interfaces.

用户手册 2020-06-01

PDF PDF 9.08 MB
Keysight P9164A/B/C and P9165A/B/C Startup and Service Guide
Keysight P9164A/B/C and P9165A/B/C USB Solid State Switch Module Startup and Service Guide

迅速开始指南 2020-02-27

PDF PDF 1.52 MB
J7201A/B/C Attenuation Control Unit Operating and Service Manual
Provides you the overviewof Keysight J7201A/B/C attenuation control unit that covers the key features of this instrument and also the physical appearances for different models.

用户手册 2019-09-25

PDF PDF 1.70 MB
L4490A/L4491A RF Switch Platform User’s Guide
Includes switch and attenuator installation, configuration, and programming information.

用户手册 2019-09-01

PDF PDF 23.18 MB
34980A Multifunction Switch/Measure Unit - Service Manual
Includes information on specifications, troubleshooting and diagnostics, calibration procedures, rack mounting, obtaining service, and much more.

服务手册 2019-08-28

PDF PDF 7.57 MB
11970 Series Harmonic Mixers (K, A, Q, U, V, and W Models) User's Guide
11970 Series Harmonic Mixers Operation & Service Manual

用户手册 2019-07-31

PDF PDF 3.15 MB
34945A Microwave Switch/Attenuator Driver Module - User’s Guide
Configuration and programming information for the 34945A microwave switch/attenuator driver module. Edition 4.

用户手册 2019-07-01

PDF PDF 8.26 MB
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual

服务手册 2019-05-21

PDF PDF 308 KB
8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

服务手册 2019-05-21

PDF PDF 957 KB
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

服务手册 2019-05-21

PDF PDF 297 KB
J7211A/B/C Attenuation Control Unit Operating and Service Manual
J7211A/B/C Attenuation Control Unit Operating and Service Manual

运行手册 2019-05-21

PDF PDF 1.70 MB
Keysight 87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual
87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual is contain the information of installation, specification, operation, troubleshooting and maintenance.

用户手册 2019-05-06

PDF PDF 1.69 MB
Keysight P9400A/C Solid State PIN Diode Transfer Switch Operating and Service Guide
Contains product overview, specifications, environmental specifications, physical specifications and operating guides.

用户手册 2019-04-09

PDF PDF 1.26 MB
Keysight N9398C/F/G and N9399C/F DC Block Operating and Service Manual
Operating and Service Manual for Keysight N9398C/F/G and N9399C/F DC Block

服务手册 2019-04-02

PDF PDF 1.29 MB
N5520A/B/C 1.85 mm Coaxial Adapters User's and Service Guide
Provides user and service information for 1.85 mm adapters that are used with network analyzers that operate up to 67 GHz.

用户手册 2019-03-15

PDF PDF 158 KB
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

用户手册 2019-03-06

PDF PDF 869 KB
909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

运行手册 2019-01-15

PDF PDF 64 KB
8762A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8762A, 8762B, 8762C.

参考指南 2019-01-08

ZIP ZIP 120 KB
8763A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8763A, 8763B, 8763C.

参考指南 2019-01-08

ZIP ZIP 164 KB
8764A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8764A, 8764B, 8764C.

参考指南 2019-01-08

ZIP ZIP 185 KB

1 2 3 4 5 6 7 下一页