您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 190

排序:
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2019-12-30

11716C Attenuator Interconnect Kit, SMA 3D Model, STEP format
This is the STEP format 3D Model of 11716C

技術總覽 2019-12-02

ZIP ZIP 107 KB
J7201A Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201A

技術總覽 2019-11-05

ZIP ZIP 38.14 MB
J7201C Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201C

技術總覽 2019-11-05

ZIP ZIP 18.85 MB
J7201B Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201B

技術總覽 2019-11-05

ZIP ZIP 38.15 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術總覽 2019-11-01

PDF PDF 4.35 MB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

產品型錄 2019-10-16

PDF PDF 1.12 MB
J7201A/B/C Attenuation Control Units DC to 6/18/26.5 GHz - Technical Overview
The J7201A/B/C attenuation control unit technical overview provides an overview, application information and complete instrument specifications.

技術總覽 2019-10-15

PDF PDF 2.47 MB
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

產品型錄 2019-10-05

8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

技術總覽 2019-09-30

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

技術總覽 2019-08-13

USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

技術總覽 2019-07-11

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

技術總覽 2019-01-28

PDF PDF 1.49 MB
U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

技術總覽 2018-10-17

ZIP ZIP 407 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

技術總覽 2018-10-02

PDF PDF 1.96 MB
P9404A, P9404C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9404A and P9404C

技術總覽 2018-09-14

ZIP ZIP 146 KB
P9400A, P9400C Solid State PIN Diode Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the P9400A and P9400C

技術總覽 2018-09-14

ZIP ZIP 135 KB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

技術總覽 2018-09-14

ZIP ZIP 93 KB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

技術總覽 2018-09-14

ZIP ZIP 92 KB
U9400A, U9400C Solid State FET Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the U9400A and U9400C

技術總覽 2018-09-14

ZIP ZIP 131 KB
85332B Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the 85332B

技術總覽 2018-09-14

ZIP ZIP 193 KB
11636C Power Divider, DC to 50 GHz - Technical Overview
This technical overview provides an overview, applications and specifications on the Keysight 11636C 50 GHz power divider.

技術總覽 2018-09-13

U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

技術總覽 2018-09-12

ZIP ZIP 93 KB
M1971E, M1971V, M1971W Waveguide Harmonic Mixers 3D Model, STEP format
This is STEP format 3D Model of the M1971E, M1971V, M1971W

技術總覽 2018-09-12

ZIP ZIP 696 KB
Keysight Y1900B/C – 1.0 mm Ruggedized and Y1910A/B/C - 1.0 mm Standard Coaxial Adapters
Data Sheet and Technical Specifications – Y1900B/C 1.0 mm Ruggedized & Y1910A/B/C 1.0 mm Standard Coaxial Adapters

產品型錄 2018-07-01

PDF PDF 283 KB

1 2 3 4 5 6 7 8 下一頁