Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 190

Упорядочить:
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Техническая информация 2019-12-30

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Техническая информация 2019-12-26

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Обзор технических характеристик 2019-12-18

11716C Attenuator Interconnect Kit, SMA 3D Model, STEP format
This is the STEP format 3D Model of 11716C

Обзор технических характеристик 2019-12-02

ZIP ZIP 107 KB
J7201A Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201A

Обзор технических характеристик 2019-11-05

ZIP ZIP 38.14 MB
J7201B Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201B

Обзор технических характеристик 2019-11-05

ZIP ZIP 38.15 MB
J7201C Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201C

Обзор технических характеристик 2019-11-05

ZIP ZIP 18.85 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Обзор технических характеристик 2019-11-01

PDF PDF 4.35 MB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

Техническая информация 2019-10-16

PDF PDF 1.12 MB
J7201A/B/C Attenuation Control Units DC to 6/18/26.5 GHz - Technical Overview
The J7201A/B/C attenuation control unit technical overview provides an overview, application information and complete instrument specifications.

Обзор технических характеристик 2019-10-15

PDF PDF 2.47 MB
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

Техническая информация 2019-10-05

8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

Обзор технических характеристик 2019-09-30

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

Обзор технических характеристик 2019-08-13

USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Обзор технических характеристик 2019-07-11

34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Техническая информация 2019-07-09

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

Обзор технических характеристик 2019-01-28

PDF PDF 1.49 MB
U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

Обзор технических характеристик 2018-10-17

ZIP ZIP 407 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

Обзор технических характеристик 2018-10-02

PDF PDF 1.96 MB
P9404A, P9404C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9404A and P9404C

Обзор технических характеристик 2018-09-14

ZIP ZIP 146 KB
85332B Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the 85332B

Обзор технических характеристик 2018-09-14

ZIP ZIP 193 KB
P9400A, P9400C Solid State PIN Diode Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the P9400A and P9400C

Обзор технических характеристик 2018-09-14

ZIP ZIP 135 KB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

Обзор технических характеристик 2018-09-14

ZIP ZIP 93 KB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

Обзор технических характеристик 2018-09-14

ZIP ZIP 92 KB
U9400A, U9400C Solid State FET Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the U9400A and U9400C

Обзор технических характеристик 2018-09-14

ZIP ZIP 131 KB
11636C Power Divider, DC to 50 GHz - Technical Overview
This technical overview provides an overview, applications and specifications on the Keysight 11636C 50 GHz power divider.

Обзор технических характеристик 2018-09-13

1 2 3 4 5 6 7 8 Следующие