이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 186

정렬방식:
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

데이터시트 2019-10-16

PDF PDF 1.12 MB
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

데이터시트 2019-10-05

8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

기술 개요 2019-09-30

Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

기술 개요 2019-08-13

FieldFox 핸드형 분석기 4/6.5/9/14/18/26.5/32/44/50GHz - 데이터 시트 (영어)
이 데이터 시트는 FieldFox 휴대용 분석기 제품군의 명시된 일반적인 성능을 제공합니다. 이 가이드는 기술 개요 및 구성 가이드와 함께 사용해야 합니다.

데이터시트 2019-04-01

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

기술 개요 2019-01-28

PDF PDF 1.49 MB
FieldFox 핸드형 분석기 4/6.5/9/14/18/26.5/32/44/50 GHz - 기술 개요(영어)
최대 50GHz의 정밀한 랩(lab) 수준의 측정을 제공하도록 설계된 견고하고 독립적인 휴대용 분석기인 FieldFox 마이크로웨이브 분석기에 대해 자세히 알아보십시오.

기술 개요 2018-12-01

U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

기술 개요 2018-10-17

ZIP ZIP 407 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

기술 개요 2018-10-02

PDF PDF 1.96 MB
P9402A, P9402C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9402A and P9402C

기술 개요 2018-09-14

ZIP ZIP 92 KB
85332B Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the 85332B

기술 개요 2018-09-14

ZIP ZIP 193 KB
P9400A, P9400C Solid State PIN Diode Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the P9400A and P9400C

기술 개요 2018-09-14

ZIP ZIP 135 KB
P9404A, P9404C PIN Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the P9404A and P9404C

기술 개요 2018-09-14

ZIP ZIP 146 KB
U9400A, U9400C Solid State FET Transfer Switch 3D Model, STEP format
This is STEP format 3D Model of the U9400A and U9400C

기술 개요 2018-09-14

ZIP ZIP 131 KB
U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

기술 개요 2018-09-14

ZIP ZIP 93 KB
11636C Power Divider, DC to 50 GHz - Technical Overview
This technical overview provides an overview, applications and specifications on the Keysight 11636C 50 GHz power divider.

기술 개요 2018-09-13

U9397A, U9397C FET Solid State Switch 3D Model, STEP format
This is STEP format 3D Model of the U9397A and U9397C.

기술 개요 2018-09-12

ZIP ZIP 93 KB
M1971E, M1971V, M1971W Waveguide Harmonic Mixers 3D Model, STEP format
This is STEP format 3D Model of the M1971E, M1971V, M1971W

기술 개요 2018-09-12

ZIP ZIP 696 KB
Keysight Y1900B/C – 1.0 mm Ruggedized and Y1910A/B/C - 1.0 mm Standard Coaxial Adapters
Data Sheet and Technical Specifications – Y1900B/C 1.0 mm Ruggedized & Y1910A/B/C 1.0 mm Standard Coaxial Adapters

데이터시트 2018-07-01

PDF PDF 283 KB
N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

기술 개요 2018-06-07

U1810B USB Coaxial Switch SPDT - Technical Overview
This technical overview describes key features, benefits, applications, and key specifications for the Keysight U1810B USB coaxial switch.

기술 개요 2018-06-07

Y1903B – 1.0 mm Ruggedized to 2.92 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications related to Y1903B

데이터시트 2018-06-01

PDF PDF 100 KB
Y1902B – 1.0 mm Ruggedized to 2.4 mm Standard – Coaxial Adapters
Data Sheet and Technical Specifications for Y1902B

데이터시트 2018-06-01

PDF PDF 223 KB
Y1901B – 1.0 mm Ruggedized to 1.85 mm Standard – Coaxial Adapters
Data Sheet and Technical Specification Guide for Y1901B

데이터시트 2018-06-01

PDF PDF 129 KB
Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

기술 개요 2018-05-22

1 2 3 4 5 6 7 8 다음