Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-21 of 21

Sort:
RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
8491B Coaxial Fixed Attenuator Data Sheet
This data sheet gives specifications on the 8491B coaxial fixed attenuator, DC to 18 GHz. The attenuator comes in nominal attenuations of 3 dB and 6 dB, as well as 10 dB increments from 10 dB to 60 dB.

Data Sheet 2017-12-01

PDF PDF 463 KB
RF & Microwave Attenuators - Selection Guide
This brochure eases selection of Keysight attenuators by providing a brief overview and specifications of fixed, manual, and programmable step attenuators.

Brochure 2016-02-01

PDF PDF 2.43 MB
86213A Attenuator Kit User’s Information
User's Information for the 86213A Attenuator Kit

User Manual 2014-08-01

PDF PDF 456 KB
8491A/B, 8493A/B/C, 11581A, 11582A and 11583A/C Coaxial Attenuator - Technical Overview
This 8 page product overview describes Keysight 849x and 1158x series Coaxial Attenuators. Includes details on product description, construction, applications, benefits, calibration data, SWR chart, uncertainties chart, technical specifications, environmental specifications, and ordering information.

Data Sheet 2012-09-07

RF & Microwave Coaxial Fixed Attenuators Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for RF & Microwave Coaxial Fixed Attenuators.

Promotional Materials 2012-05-10

PDF PDF 380 KB
Microwave Test Accessories 40/50/67 GHz

Brochure 2011-06-01

PDF PDF 220 KB
8493A Coaxial Fixed Attenuator Data Sheet
This is a brief review of key specifications for the 8493A coaxial fixed attenuator.

Data Sheet 2009-12-15

PDF PDF 92 KB
8493B Coaxial Fixed Attenuator
2-page Data Sheet for the 8493B Coaxial Fixed Attenuator

Data Sheet 2009-03-26

PDF PDF 115 KB
Keysight 8490G Fixed Attenuator Technical Overview
The Keysight 8940G family is a line of precision fixed coaxial attenuators with performance specified up to 67 GHz.

Technical Overview 2005-12-23

8491A Attenuator Specifications Summary

Data Sheet 2002-02-22

PDF PDF 11 KB
8491B Attenuator Specifications Summary

Data Sheet 2002-01-08

PDF PDF 12 KB
8490D, 8491/93A,B,C and 8492A Coaxial Fixed Attenuators and 11581/2A and 11583A,C Attenuator Sets...
This Service Manual applies to the 8490D, 8491A/B/C, 8492A and 8493A/B/C coaxial fixed attenuator as well as to the 11581A, 11582A and 11583A/C attenuator sets.

User Manual 2001-12-20

8511A Frequency Converter Test Set Operating and Service Manual (Sep99)
This is the Operating and Service Manual for the Keysight 8511A Frequency Converter Test Set. The 68-page document provides general information, specifications and definitions.

User Manual 2001-10-31

8498A Specifications Summary

Data Sheet 2001-05-04

PDF PDF 9 KB
8493B Specifications Sheet

Data Sheet 2001-05-03

PDF PDF 10 KB
8642A Data Sheet

Data Sheet 2001-04-30

PDF PDF 20 KB
8498A Fixed Attenuator Operating and Service Manual
Attached to this page is the downloadable Operating and Service Manual for the Keysight 8498A fixed attenuator. It provides specifications and performance tests for the 8498A fixed attenuator.

User Manual 2001-04-15

8490D Coaxial Fixed Attenuator Product Overview

Data Sheet 2000-06-01

849xA/B Attenuator and 1158xA Attenuator Sets Operating and Service Manual
Part Number: 08491-90065 (Jul81).

Operation Manual 1981-07-01

PDF PDF 577 KB
Signal Generator Output Attenuators (AN 20)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1965-06-01

PDF PDF 885 KB