Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-16 of 16

Sort:
11970 Series Harmonic Mixers (K, A, Q, U, V, and W Models) User's Guide
11970 Series Harmonic Mixers Operation & Service Manual

User Manual 2019-07-31

PDF PDF 3.15 MB
Keysight Technologies N9029AV01-V15, V1B, V2B Signal Analyzer Frequency Extension Module and Acc
The Keysight N9029AV01-V15, V1B and V2B Signal Analyzer Frequency Extension (SAX) Modules are manufactured by Virginia Diodes, Inc. (VDI). The Mixer/Amplifier/Multiplier Chain (MixAMC) modules are for use with the Keysight X-Series Signal Analyzer with the External Mixer Option (EXM), required. The modules provide high performance broadband frequency down-conversion, and for modules with Option UDC, frequency up-conversion. The modules can be used with microwave signal analyzers to extend the frequency range into the THz range. These modules achieve low conversion loss and excellent noise figure.

User Manual 2019-01-01

PDF PDF 4.45 MB
M1971E, M1971V, M1971W Waveguide Harmonic Mixers 3D Model, STEP format
This is STEP format 3D Model of the M1971E, M1971V, M1971W

Technical Overview 2018-09-12

ZIP ZIP 696 KB
Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2018-05-22

RF and Microwave Test Accessories- Brochure
Introduction to Keysight's RF and microwave test accessories. Choose from over 200 accessories that support up to 67 GHz, from small adapters to immense system amplifiers.

Brochure 2017-10-25

PDF PDF 347 KB
M1970 Series Harmonic Mixer User's Guide
This manual provides documentation for use with X-series Signal Analyzers (option EXM); operation, troubleshooting and maintenance and specifications for M1970V/W.

User Manual 2017-08-11

PDF PDF 723 KB
[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

Brochure 2016-12-28

PDF PDF 520 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Technical Overview 2016-09-14

Waveguide Harmonic Mixers M1971E/V/W - User' Guide
This manual provides documentation for use with X-series Signal Analyzers ; operation, troubleshooting and maintenance and specifications for M1971E/V/W Harmonic Mixer

User Manual 2015-06-30

PDF PDF 2.59 MB
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2015-04-28

Why Migrate to the Keysight M1970 Series Smart Mixers? - Technical Overview
Get the best high frequency measurement performance from your PXA with an M1970 Series smart mixer. Together, smart mixers and the PXA give you clearer insight into your millimeter wave designs.

Technical Overview 2014-09-26

Agilent Extends the Reach of Signal Generators and Analyzers

Press Materials 2013-09-04

11970 Series Harmonic Mixers - Data Sheet
The 11970 Series harmonic mixers are general purpose mixers employing a dual-diode design to achieve very flat frequency response and low conversion loss.

Data Sheet 2013-08-13

PDF PDF 1.42 MB
Waveguide Harmonic Mixers, M1970E/V/W 50 GHz to 110 GHz
This technical overview describes Keysight's M1970E/V/W waveguide harmonic mixers (smart mixers). Specifications and ordering information are included.

Technical Overview 2013-05-01

Microwave and Millimeter Signal Measurements: Tools and Best Practices Application Note
Accurate microwave and millimeter frequency signal measurements are important in many applications. This note will help you make the right choices and steps to get accurate, reliable measurements.

Application Note 2012-04-26

11970 Series Harmonic Mixers Operation and Service Manual (K, A, Q, U, V, and W Models) (Mar01)
11970 Series Harmonic Mixers Operation and Service Manual

User Manual 2001-10-31