您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

Coaxial Transfer Switches

依產品型號搜尋可用的支援:

1-16 / 16

排序:
L Series L7222C Coaxial Transfer Switches - Technical Overview
This technical overview of the economically-priced L7222C coaxial transfer switch, DC to 26.5 GHz, provides a product overview, description, applications, specifications and ordering information.

技術總覽 2015-05-19

87222C/D/E Coaxial Transfer Switches - Technical Overview
This 12 page product overview contains a product description,top-line specs, and ordering information for two high performance switches, 26.5 GHz and the other to 50 GHz, for microwave and RF accessories.

技術總覽 2015-05-18

PDF PDF 1.47 MB
RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

選購指南 2014-07-07

Electromechanical Transfer Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Electromechanical Transfer Switches.

促銷資料 2012-06-07

PDF PDF 416 KB
L-Series EM Switches Quick Fact Sheet
This two-page fact sheet highlights the key features and specifications for L-Series EM Switches.

促銷資料 2012-05-10

PDF PDF 715 KB
切換解決方案
本文將探討是德切換解決方案所包含的完整產品線。 文中先簡介切換元件,接著描述射頻與微波測試所需的各種切換矩陣。

應用手冊 2011-10-20

Microwave Test Accessories 40/50/67 GHz

型錄 2011-06-01

PDF PDF 220 KB
RF & Microwave Switch Family
This flyer provides a brief overview and specifications on all Keysight RF & Microwave electromechanical and solid state switches.

型錄 2007-07-26

PDF PDF 340 KB
Keysight L Series Electromechanical Coaxial Switches, Up to 26.5 GHz
This brochure of the L Series electromechanical switches describes the features and benefits of these economically-priced switches.

型錄 2007-04-27

PDF PDF 413 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

應用手冊 2007-04-09

Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

應用手冊 2007-03-05

Keysight L7222C Coaxial Transfer Switch Operating and Service Manual

維修服務手冊 2007-03-01

PDF PDF 308 KB
11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

使用手冊 2001-11-09

How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

應用手冊 2001-05-16

PDF PDF 501 KB
RF/Microwave Switch Overview
This is a brief review of key specifications for Keysight switches and switch matrices.

技術總覽 2000-12-07

PDF PDF 51 KB
Switch Attenuator Drivers Configuration Guide

配置設定指南 2000-11-30

PDF PDF 782 KB