这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-9 / 9

排序:
Are SMA connectors suitable for low PIM measurements?
Type N and DIN 7/16 are currently the most common interfaces used for low PIM applications. Both are popular for PIM measurements due to their low PIM and higher power handling. However, the SMA connector is also another option for low PIM applications. Keysight’s low PIM RF switches use SMA connectors, which can handle 120 watts of average power at 4.2 GHz for cold switching. The base material for the center connector and housing is BeCu, which is free of ferromagnetic material that ensures low PIM.

FAQ 2014-03-03

通过只带有一个GP-IB接口的是德分析仪打印和采集屏幕图像,您是否可提供好的建议?

FAQ 2014-02-08

The Keysight 8761B SPDT Coaxial Switches are not listed in the "Keysight 34945A, L4445A and L4490A/L4491A Configuration Guide". Why?
Due to the 8761B’s internal design the RF path selection is achieved via DC polarity reversal across the coil control terminals. The Keysight 34945A, L4445A and L4490A/L4491A Control Units do not provide a polarity reversal mode. Thus the 8761B cannot be controlled by the 34945A, L4445A and L4490A/L4491A Control Units.

FAQ 2012-01-16

Why does the switch buzz when connected to the 11713B/C switch driver?
Precaution steps to prevent the switch buzz when connected to the 11713B/C switch driver.

FAQ 2010-12-06

是德推荐使用何种衰减器/开关驱动器来驱动带有+5 Vdc螺线管激励电平的衰减器或开关?
使用Keysight E1370A微波开关/步进衰减器驱动器。该款设备是一 种C尺寸VXI 系统模块。

FAQ 2010-11-24

What is the serial number break for N181xTL/UL with current interrupt as default?
Effective June 2010, high performance SPDT and bypass N1810/1/2 series switches will offer current interrupt (option 403) as a default option...

FAQ 2010-10-27

Keysight 11764A驱动电缆有哪些可用的替代产品?
11764-60004

FAQ 2007-11-14

11713A 开关驱动器如何驱动五掷开关(five-section switch),如 8769K 或33366K单刀六掷开关?

FAQ 2004-10-28

Keysight Technologies 8710x 和 8720x 系列交换机之比较

FAQ 2004-06-29