Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

RF & Microwave Electromechanical Switches

Support by Product Model Number:

1-25 of 96

Sort:
U7106E/F/N SP6T Multiport Coaxial Switch 3D model, STEP Format
U7106E/F/N SP6T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2021-01-13

ZIP ZIP 413 KB
U7104E/F/N SP4T Multiport Coaxial Switch 3D model, STEP Format
U7104E/F/N SP4T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2021-01-13

ZIP ZIP 350 KB
Keysight U7108x and U7110x Series Coaxial Multiport Switches Operating and Service Manual
Provides you an overview of Keysight U7108x and U7110x series coaxial multiport switches.

Quick Start Guide 2021-01-11

PDF PDF 879 KB
N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Technical Overview 2020-11-13

U3020AS26 Switching Test Set-User's and Service Guide
The User's and Service Guide provide the key features and specifications for the test set.

User Manual 2020-10-30

PDF PDF 1.91 MB
U3020AS62 User’s and Service Guide
The Keysight U3020AS62 Test Set is a DC to 26.5 GHz Signal Distribution instrument. The Test Set functionally is a Dual SP6T 6-Port latching, terminated switch in which both switches are functionally ganged together. The Test Set mainframe is a rack mountable two EIA units high. Switch control is only processed via the LAN or GPIB rear panel interfaces.

User Manual 2020-10-01

PDF PDF 9.08 MB
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2020-10-01

ZIP ZIP 653 KB
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2020-10-01

ZIP ZIP 599 KB
U7108A/B/C and U7110A/B/C Multiport Electromechanical Coaxial Switches
The Keysight U7108A/B/C SP8T and U7110A/B/C SP10T EM multiport switches provide the performance, reliability and higher density switches required for multi-DUTs or multi-channel DUTs testing applications. They are suitable for automated test and measurement, signal monitoring, and routing applications. Innovative and rigorous design with stringent manufacturing specifications testing allows the switches to meet the requirements for highly repeatable switching elements in test instruments and switching interfaces.

Technical Overview 2020-09-15

U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

Data Sheet 2019-10-16

PDF PDF 1.12 MB
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

Technical Overview 2019-09-30

8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

Service Manual 2019-05-21

PDF PDF 957 KB
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual

Service Manual 2019-05-21

PDF PDF 308 KB
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

Service Manual 2019-05-21

PDF PDF 297 KB
Keysight 87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual
87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual is contain the information of installation, specification, operation, troubleshooting and maintenance.

User Manual 2019-05-06

PDF PDF 1.69 MB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Application Note 2019-02-13

8762A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8762A, 8762B, 8762C.

Reference Guide 2019-01-08

ZIP ZIP 120 KB
8764A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8764A, 8764B, 8764C.

Reference Guide 2019-01-08

ZIP ZIP 185 KB
8763A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8763A, 8763B, 8763C.

Reference Guide 2019-01-08

ZIP ZIP 164 KB
U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

Technical Overview 2018-10-17

ZIP ZIP 407 KB
U1810B USB Coaxial Switch SPDT - Technical Overview
This technical overview describes key features, benefits, applications, and key specifications for the Keysight U1810B USB coaxial switch.

Technical Overview 2018-06-07

U1810B USB Coaxial Switch
Keysight U1810B USB Coaxial Switch Operating and Service Manual

User Manual 2018-05-05

PDF PDF 1.06 MB
87406B Coaxial Matrix Switch Product Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2017-12-01

PDF PDF 1.52 MB
RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
8768M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768M

Technical Overview 2017-11-22

ZIP ZIP 232 KB

1 2 3 4 Next