Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-8 of 8

Sort:
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

Quick Start Guide 2019-08-06

PDF PDF 9.85 MB
Keysight Technologies M9393AH01 – Product Note
The Keysight M9393AH01 is a standard M9393A PXIe Performance Vector Signal Analyzer, Options B04, F18, M01, and WB1, that extends Band 0 (9 kHz - 3.6 GHz) to a maximum 1 GHz IF bandwidth capability. The 1 GHz IF bandwidth, centered around the frequency of 5.1 GHz, can be further digitized for analysis or processing in the time, frequency, or modulation domain for use with an external digitizer.

User Manual 2017-12-01

PDF PDF 8.38 MB
M9393A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9393A PXIe Performance Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions.

Help File 2015-10-21

ZIP ZIP 2.47 MB
M9393A Programming Guide
Programming guide for individuals who write and run programs to control the M9393A VSA. Covers use of Visual Studio with the .NET Framework to write IVI-COM Console Applications in Visual C#. Includes sample programs and tutorials.

User Manual 2015-10-21

PDF PDF 2.17 MB
M9393A Software Release Notes
Release notes for the M9393A PXIe Vector Signal Analyzer software. Includes details about enhancements and critical fixes.

Release Notes 2015-10-21

PDF PDF 517 KB
M9393A PXIe Performance Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

Help File 2015-10-20

ZIP ZIP 2.80 MB
M9393A Soft Front Panel Help System
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (measurements, self-test, operational check, updates to software, hardware and firmware, etc.), and troubleshooting.

Help File 2015-10-20

ZIP ZIP 5.83 MB
M9393A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the M9393A instrument, including the M9214A, M9308A, M9365A and M9300A modules.

User Manual 2014-11-13