検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 76

並べ替え
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

ユーザ・マニュアル 2019-10-01

PDF PDF 9.70 MB
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

クイック・スタート・ガイド 2019-08-06

PDF PDF 9.85 MB
LTE、LTE-Advanced FDD/TDD、およびNB-IoT/eMTC FDD Xシリーズ測定アプリケーション、マルチタッチUI
LTE/LTE-Advanced FDD/TDDおよびNB-IoT/eMTC FDD測定アプリケーションを使用すれば、マルチタッチUIを備えたXシリーズ シグナル・アナライザを規格に準拠したRFトランスミッターテスターとして使用することができます。また、RFコンフォーマンス測定をワンボタンですばやく行えるので、基地局(eNB)やユーザー機器(UE)を簡単にデザイン/評価/製造できます。この測定アプリケーションは3GPP規格に厳密に準拠しているので、最先端のデザインと製造の課題に対応 できます。

技術概要 2018-06-26

Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

ブローシャ 2018-05-16

AVI AVI 7.86 MB
5G Network Mobile Field Testing
Wideband tracking antennas for mobile full directional FFT-based spectrum analysis of 5G Networks from Keysight Technologies and TA Engineering, Inc.

ソリューション概要 2018-05-01

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

ブローシャ 2018-02-13

PDF PDF 900 KB
IoTデバイスのテストソリューション
IoTデバイスを開発するには、さまざまな問題に対処する必要があり、デバイスの各側面にそれぞれ固有の問題があります。 開発の全工程を通じて、IoTデザインが正しく機能することを確認するための測定ソリューションが必要です。

ブローシャ 2018-01-09

PDF PDF 2.94 MB
89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

ブローシャ 2017-12-07

PDF PDF 863 KB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術概要 2017-12-01

PDF PDF 1.75 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

カタログ 2017-12-01

PDF PDF 14.41 MB
Achieving Excellent Spectrum Analysis Results Using Innovative Noise, Image and Spur-Suppression
This application note reveals innovative techniques for dramatically reducing images and spurs using a non-preselected VSA to achieve high speed, low noise floor & excellent dynamic range.

アプリケーション・ノート 2017-12-01

M9080B/M9082B LTE/LTE-Advanced FDD/TDD X-Series Measurement Application for Modular Instruments
This document provides technical and other information related to the LTE/LTE-Advanced FDD/TDD X-Series measurement application for modular instruments.

技術概要 2017-12-01

PDF PDF 4.92 MB
M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

構成ガイド 2017-12-01

PDF PDF 5.59 MB
M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

プロモーション資料 2017-12-01

PDF PDF 422 KB
Keysight Technologies M9393AH01 – Product Note
The Keysight M9393AH01 is a standard M9393A PXIe Performance Vector Signal Analyzer, Options B04, F18, M01, and WB1, that extends Band 0 (9 kHz - 3.6 GHz) to a maximum 1 GHz IF bandwidth capability. The 1 GHz IF bandwidth, centered around the frequency of 5.1 GHz, can be further digitized for analysis or processing in the time, frequency, or modulation domain for use with an external digitizer.

ユーザ・マニュアル 2017-12-01

PDF PDF 8.38 MB
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

ブローシャ 2017-09-16

PDF PDF 451 KB
Integrated RF Test Solution
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

ブローシャ 2017-04-25

PDF PDF 236 KB
M9381A, M9380A, M9300A and M9391A Security Guide
This guide provides instructions for protecting and removing classified, proprietary information stored in the M9381A, M9380A, M9300, and M9391A instruments.

ユーザ・マニュアル 2017-02-01

PDF PDF 482.65 KB
モジュール型計測器 ソリューション・カタログ Spring 2017
卓上型計測器とモジュール型計測器の両方を有する唯一の計測器メーカーだからこそ実現できる「バリュー」

カタログ 2017-01-26

PDF PDF 14.61 MB
M9391A PXIe Vector Signal Analyzer and M9381A PXIe Vector Signal Generator - Startup Guide
Startup Guide for the Keysight M9391A PXIe Vector Signal Analyzer and the Keysight M9381A PXIe Vector Signal Generator. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument

クイック・スタート・ガイド 2016-11-23

PDF PDF 66.49 MB
M9420A VXT Vector Transceiver Programmer's Guide
Programming information for the M9420A VXT vector transceiver.

プログラミング&構文ガイド 2016-08-01

PDF PDF 2.56 MB
M9420A/21A IVI Driver Reference (.chm file)
Downloadable online documentation that contains details about the M9420A and M9421A IVI Driver.

ヘルプ・ファイル 2016-07-13

IQ Analyzer Mode User’s & Programmer’s Reference for M9420A
User's and programmer's information for the IQ Analyzer mode when used with a M9420A VXT vector tranceiver.

ユーザ・マニュアル 2016-06-01

PDF PDF 5.84 MB
IQ Analyzer Mode Help for M9420A/21A (.chm file)
Downloadable online documentation that contains details about the Mode and measurements in the Mode.

ヘルプ・ファイル 2016-06-01

M9420A VXT Vector Transceiver Instrument Messages
Instrument message explanation for the M9420A VXT vector transceiver.

ユーザ・マニュアル 2016-06-01

PDF PDF 2.64 MB

1 2 3 4 次へ