Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 68

Sort:
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

Guia de início rápido 2019-07-03

PDF PDF 10.59 MB
LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

Visão Técnica 2019-03-04

Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Brochura 2018-05-16

AVI AVI 7.86 MB
5G Network Mobile Field Testing
Wideband tracking antennas for mobile full directional FFT-based spectrum analysis of 5G Networks from Keysight Technologies and TA Engineering, Inc.

Solution Brief 2018-05-01

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochura 2018-02-13

PDF PDF 900 KB
89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Brochura 2017-12-07

PDF PDF 863 KB
89601B/BN-SSA Spectrum Analysis, 89600 VSA Software - Technical Overview
This data sheet provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Visão Técnica 2017-12-07

Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochura 2017-12-05

PDF PDF 6.34 MB
Keysight Technologies M9393AH01 – Product Note
The Keysight M9393AH01 is a standard M9393A PXIe Performance Vector Signal Analyzer, Options B04, F18, M01, and WB1, that extends Band 0 (9 kHz - 3.6 GHz) to a maximum 1 GHz IF bandwidth capability. The 1 GHz IF bandwidth, centered around the frequency of 5.1 GHz, can be further digitized for analysis or processing in the time, frequency, or modulation domain for use with an external digitizer.

Manual do usuário 2017-12-01

PDF PDF 8.38 MB
M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

Guia de configuração 2017-12-01

PDF PDF 5.59 MB
M9420A VXT PXIe Vector Transceiver - Data Sheet
This data sheet contains technical data on the M9420A VXT PXIe vector transceiver.

Folha de Dados 2017-12-01

Achieving Excellent Spectrum Analysis Results Using Innovative Noise, Image and Spur-Suppression
This application note reveals innovative techniques for dramatically reducing images and spurs using a non-preselected VSA to achieve high speed, low noise floor & excellent dynamic range.

Nota de aplicação 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Visão Técnica 2017-12-01

PDF PDF 1.75 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catálogo 2017-12-01

PDF PDF 14.41 MB
M9420A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9420A VXT PXIe vector transceiver

Guia de configuração 2017-12-01

M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

Materiais promocionais 2017-12-01

PDF PDF 422 KB
M9080B/M9082B LTE/LTE-Advanced FDD/TDD X-Series Measurement Application for Modular Instruments
This document provides technical and other information related to the LTE/LTE-Advanced FDD/TDD X-Series measurement application for modular instruments.

Visão Técnica 2017-12-01

PDF PDF 4.92 MB
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

Brochura 2017-09-16

PDF PDF 451 KB
M9393A PXIe Performance Vector Signal Analyzer up to 50 GHz - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Folha de Dados 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Folha de Dados 2017-04-29

Integrated RF Test Solution
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

Brochura 2017-04-25

PDF PDF 236 KB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

Manual do usuário 2017-04-01

PDF PDF 658 KB
M9381A, M9380A, M9300A and M9391A Security Guide
This guide provides instructions for protecting and removing classified, proprietary information stored in the M9381A, M9380A, M9300, and M9391A instruments.

Manual do usuário 2017-02-01

PDF PDF 482.65 KB
M9391A PXIe Vector Signal Analyzer and M9381A PXIe Vector Signal Generator - Startup Guide
Startup Guide for the Keysight M9391A PXIe Vector Signal Analyzer and the Keysight M9381A PXIe Vector Signal Generator. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument

Guia de início rápido 2016-11-23

PDF PDF 66.49 MB
RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochura 2016-08-01

PDF PDF 3.70 MB

1 2 3 Avançar