Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-9 sur 9

Tri:
Keysight Technologies Expands the M8000 Series for 400 GbE
New 64 GBaud BERT Simplifies Accurate Characterization of PAM-4 and NRZ Devices

Dossier de presse 2016-07-25

Keysight Technologies Expands its M8000 Series of BER Test Solutions for Multi-Channel Applications
Keysight Technologies introduced a multi-channel BERT solution based on a 14-slot AXIe mainframe for multi-lane testing. The BERT uses the latest version of the M8070A system software, version 3.0. The M8000 series of BER test solutions provide faster insight into multi-channel applications.

Dossier de presse 2016-06-10

Keysight Technologies Expands the M8000 Series for 400 GbE - Press Release
Keysight Technologies, Inc. introduced a M8040A high-performance BERT for testing PAM-4 and NRZ devices that operate up to 64 GBaud. Engineers in validation labs and R&D who characterize receivers on the physical layer for the next generation of data center interconnects will benefit from simplified test setups and repeatable and accurate results.

Dossier de presse 2016-05-18

Keysight Technologies Introduces MIPI® Receiver Test Software for PHY-Layer Standards
New Software Enables Automated Testing According to Conformance Test Suite for MIPI C-PHY 1.0 Standard

Dossier de presse 2015-10-26

Keysight Technologies to Show New Test and Measurement Solutions at ECOC 2015
Keysight's new solutions are intended to enable the development of next-generation networks used for the generation and analysis of coherent optical modulated signals. These solutions will address new modulations techniques such as PAM-4, the characterization of electrical and optical transceivers, and component test.

Dossier de presse 2015-09-15

Highly Integrated J-BERT Simplifies Testing for Next-Generation Data-Center, Long-Haul-Communication
Highly Integrated J-BERT Simplifies Testing for Next-Generation Data-Center, Long-Haul-Communication Applications

Dossier de presse 2015-03-24

J-BERT offers adjustable and integrated inter-symbol interference
J-BERT offers adjustable and integrated inter-symbol interference

Dossier de presse 2015-01-22

Introduces Industry's Most Accurate Test Solution for USB 3.1 Receivers
Achieve accurate receiver characterization with the J-BERT high-performance BERT

Dossier de presse 2014-07-09

Press Releases for M8000 Series
New M8000 Series of BER Test Solutions

Dossier de presse 2014-03-18