이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-6 / 6

정렬방식:
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

데이터시트 2019-11-22

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

기술 개요 2019-10-08

PDF PDF 728 KB
Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

데이터시트 2019-06-13

PDF PDF 591 KB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

기술 개요 2018-09-05

PDF PDF 1.82 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

기술 개요 2018-01-18

Designing Scalable 10G Backplane Interconnect Systems
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

기술 개요 2012-05-05

PDF PDF 1.46 MB