您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 31

排序:
Sample Project Files for Automated NFC Test Software
Sample project files for the Automated NFC Test Software. To view: (1) extract files on the controller PC, (2) run the NFC Test App, (3) open the extracted .proj file.

程式編寫範例 2016-07-25

ZIP ZIP
[實作方法] USB Type-C 纜線連接器組裝相符性測試

程式編寫範例 2015-11-24

[Method of Implementation] PCI Express 3.0 Tx/Rx Impedance and Return Loss Test

程式編寫範例 2015-06-05

[實作方法] Ethernet 網路線測試

程式編寫範例 2015-04-07

[Method of Implementation] DisplayPort 1.3 Cable-Connector Assembly Compliance Test

程式編寫範例 2015-02-27

[Method of Implementation] USB 3.1 Cable-Connector Assembly Compliance Test

程式編寫範例 2015-02-06

[實作方法] HDMI 纜線配件相容性測試

程式編寫範例 2015-01-05

[實作方法] BroadR-Reach 鏈路區段相符性測試

程式編寫範例 2015-01-05

[實作方法] USB 2.0 纜線連接器組裝相容性測試

程式編寫範例 2015-01-04

[實作方法] MIPI D-PHY 發射器/接收器介面S參數和阻抗測試

程式編寫範例 2014-12-12

[Method of Implementation] SATA SI Compliance Test

程式編寫範例 2014-04-28

[Method of Implementation] SATA RXTX Impedance Compliance Test

程式編寫範例 2014-04-28

[Method of Implementation] Ethernet Tx/Rx Return Loss Test

程式編寫範例 2014-04-27

[Method of Implementation] MIPI M-PHY TxRx Interface S-parameter and Impedance Test

程式編寫範例 2014-04-08

HDMI Source/Sink Impedance Test

程式編寫範例 2014-03-31

E5063A Sample Programs in Help
This is sample program files which are shown in the E5063A Help. See the E5063A Help for more detail.

程式編寫範例 2014-02-01

[實作方法] DisplayPort 纜線連接器組裝相容性測試

程式編寫範例 2013-04-18

[Method of Implementation] PCI Express 3.0 PCB Differential Trace Impedance Test

程式編寫範例 2013-03-25

[實作方法] MHL 纜線連接器組裝相容性測試

程式編寫範例 2013-03-14

[Method of Implementation] USB 3.0 Cable-Connector Assembly Compliance Test

程式編寫範例 2013-01-16

E5071C-TDR Sample Programs in Help
This is the sample program files which are explained in the E5071C help. See the E5071C help (Option TDR) for more detail.

程式編寫範例 2010-08-18

ZIP ZIP 122 KB
E5061B Sample Programs in Help
This is sample program files which are shown in the E5061B Help. See the E5061B Help for more detail.

程式編寫範例 2010-06-29

Desktop EasyEXPERT Application Test: Basic IV measurement for the Keysight E5270B and E5260A series
Sample application test of the E5270B and E5260 Series switching matrix for the Desktop EasyEXPERT Software

程式編寫範例 2009-09-30

Automate and acquire measurements from Keysight N9020A
Automate, acquire real measurement data and benefit from the speed of Keysight N9020A.

程式編寫範例 2008-07-30

ZIP ZIP 7.20 KB
Direct I/O: Set Up and Bandwidth Measurement (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

1 2 下一頁