Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 184

Tri:
5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

Démonstration de base 2019-02-20

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Démonstration de base 2019-01-19

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

Product demonstration of Keysight Automotive Ethernet Link Segment Solution
Video demonstration and showcase of Keysight harness and connection test solution for automotive Ethernet.

Démonstration de base 2018-09-21

Handheld IoT Network Coverage Verification with Nemo IoT Meter

Démonstration de base 2018-06-26

EuMW 2017 Demo: Complete Linear and Non-linear Characterization of Active Components on YouTube

Démonstration de base 2018-04-23

See Through The Complexity of Your 5G NR Signal with Keysight 89600 VSA Software

Visite de produits 2018-02-27

YOUTUBE YOUTUBE
In-building measurements and automated location mapping with Nemo Walker Air & Nemo Handy

Démonstration de base 2018-02-20

Automotive Ethernet Link Segment Compliance on YouTube

Démonstration de base 2018-02-09

Remotely managed route for drive testing and turn-by-turn navigation with Nemo Cloud

Démonstration de base 2017-12-15

IEEE 802.11ax: Overcoming Design and Test Challenges with 89600 VSA Software
The IEEE 802.11ax introduces various new technologies and features to meet its goal of higher efficiency, capacity and coverage for a better user experience, especially for dense deployment.

Visite de produits 2017-11-08

YOUTUBE YOUTUBE
See how and why measurement analytics tools can reduce time to market for your engineering projects
Keysight’s N8844A data analytics web service software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

Démonstration de base 2017-11-06

Data Analytics for Design of Test & Measurement
Learn about how and why data analytics tools can reduce time to market for your engineering projects. The blog looks at the design to manufacturing process and requirements for data collection specified by an initial design of experiment.

Démonstration de base 2017-07-31

N7608B Signal Studio for Custom Modulation You Tube
N7608B Signal Studio for Custom Modulation You Tube

Démonstration de base 2017-07-06

Pulse Analysis with N9040B UXA for Electronic Warfare
How to capture a pulsed radar signal using a real-time signal analyzer.

Démonstration de base 2017-07-02

YOUTUBE YOUTUBE
BenchVue 2017 Software - Demo Guide
Provides and overview of BenchVue features and benefits and step-by-step instructions to create automated tests using BenchVue's Test Flow application.

Démonstration de base 2017-06-21

PDF PDF 3.19 MB
PSI5 Sensor Bus Trigger and Decode
Learn how to set up an InfiniiVision 3000T or 4000 X-Series oscilloscope to trigger on and decode the automotive PSI5 sensor serial bus using the User-definable Manchester/NRZ Trigger and Decode licensed option (DSOXT3NRZ/ DSOX4NRZ).

Démonstration de base 2017-06-06

Nemo 5G Measurement Solution YouTube Video
Keysight’s Nemo 5G measurement solution provides a complete measurement system for sub 6GHz and millimeter wave (mm-wave) propagation

Démonstration de base 2017-06-06

Decoding Automotive Key Fob Communication based on Manchester-encoded ASK Modulation
Learn how to probe and capture key fob RF signals, hardware demodulate each burst/packet, and how to set up the scope to decode each transmitted message using the scope’s User-definable Manchester/NRZ Trigger and Decode option (DSOXT3NRZ/ DSOX4NRZ).

Démonstration de base 2017-06-06

Introduction to 89600 Pre-5G Modulation Analysis
A quick introduction to the 89600 VSA pre-5G modulation analysis option. This option provides comprehensive physical error analysis for signals based on the Verizon 5G open trial specification.

Visite de produits 2017-06-02

YOUTUBE YOUTUBE
E6650A EXF Wireless Test Set for Femtocell You Tube
E6650A EXF Wireless Test Set for Femtocell You Tube

Démonstration de base 2017-03-15

Setting up a Floating Network License Server - Demo Guide
Provides step-by-step instructions to setup a floating network license server for Keysight software.

Démonstration de base 2017-03-01

PDF PDF 828 KB
How to Generate, Analyze and Calibrate Custom and Pre-5G Signals at 28 GHz

Vidéos pratiques 2017-02-09

YOUTUBE YOUTUBE
Nemo Analyze - Professional Post-Processing of Drive Test Data
Nemo Analyze is a highly efficient and fully scalable analysis tool for benchmarking, automated troubleshooting, and statistical reporting based on drive test data

Démonstration de base 2017-01-31

Nemo Cloud - Centralized, Web-Based Service for Remote Control of Measurement Fleets
Nemo Cloud is a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution

Démonstration de base 2017-01-31

1 2 3 4 5 6 7 8 Page suivante