Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 571

Sort:
D9020USBC USB 3.2 Tx Compliance Test Application Software
D9020USBC USB 3.2 Transmitter Compliance Test Application Software

Data Sheet 2019-10-10

D9030TBTC Thunderbolt 3 Tx Test Application Software
D9030TBTC Thunderbolt 3 Tx Test Application Software

Data Sheet 2019-10-10

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

Data Sheet 2019-10-02

PDF PDF 3.50 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

Technical Overview 2019-10-01

PDF PDF 10.40 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

Technical Overview 2019-10-01

PDF PDF
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Technical Overview 2019-09-30

N6468A SFP+ Electrical Performance Validation and Conformance Software - Data Sheet
The N6468A SFP+ Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your SFP+ and QSFP+ Ethernet designs.

Data Sheet 2019-09-17

89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

Technical Overview 2019-09-10

N2163A mmWave Wideband Analysis Acceleration and Frequency Extensions - Data Sheet
mmWave Wideband Analysis Acceleration and Frequency Extension options enable users to dynamically allocate 5 GHz or 10 GHz wide bandwidth windows for analysis of frequency ranges up to 110 GHz, regardless of the oscilloscopes maximum licensed native bandwidth. Additionally, all Infiniium UXR models come standard with 40 MHz of hardware accelerated real-time Digital Down Conversion (DDC) – with the option to expand to 160 MHz and 2.16 GHz of analysis bandwidth.

Data Sheet 2019-09-06

N109228CA OIF CEI 3.1
Keysight Technologies, Inc. has created the N109228CA OIF CEI 3.1 Compliance and Debug Application for you to simplify measurement of these transmitter parameters and to obtain full results to test limits in a few minutes

Data Sheet 2019-09-04

PDF PDF 2.80 MB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

Data Sheet 2019-09-04

PDF PDF 1.12 MB
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

Technical Overview 2019-09-02

PDF PDF 3.93 MB
N109310CA SFF-8431 (SFP+) - Data Sheet
The N109310CA is an easy-to-use electrical TX test application that enables you to, save time in understanding details of standards. Reduce your SFP+ test times from hours to minutes and debug your device using custom configurations

Data Sheet 2019-09-02

PDF PDF 1.93 MB
Channel Quality Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis.

Technical Overview 2019-09-02

PDF PDF
89600 VSA Software 5G NR Modulation Analysis Option 89601BHNC - Technical Overview
This is the technical overview for 89601BHNC 5G NR Modulation Analysis.

Technical Overview 2019-08-30

PDF PDF 7.76 MB
Pulse Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601BHQC pulse analysis.

Technical Overview 2019-08-30

PDF PDF 4.75 MB
89600 VSA Software 5G NR Modulation Analysis Option 89601BHNC
This is the technical overview for 89601BHNC 5G NR Modulation Analysis.

Technical Overview 2019-08-30

PDF PDF
W-CDMA/HSPA+ Modulation Analysis 3G Bundle 89600 VSA Software Option 89601B7NC
This is the technical overview for 3G Modulation Analysis.

Technical Overview 2019-08-30

PDF PDF
W-CDMA/HSPA+ Modulation Analysis 3G Bundle 89600 VSA Software Option 89601B7NC - Technical Overview
This is the technical overview for 3G Modulation Analysis.

Technical Overview 2019-08-30

PDF PDF 4.76 MB
Pulse Analysis 89600 VSA Software
This is the technical overview for 89601BHQC pulse analysis.

Technical Overview 2019-08-30

PDF PDF
N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

Data Sheet 2019-08-30

PDF PDF 9.61 MB
Custom OFDM Modulation Analysis 89600 VSA Software Option 89601BHFC
This is the technical overview for 89601AYAC Digital Modulation Analysis.

Technical Overview 2019-08-29

PDF PDF
DOCSIS Modulation Analysis 89600 VSA Software Option 89601BHMC - Technical Overview
This is the technical overview for 89601BHMC DOCSIS Modulation Analysis.

Technical Overview 2019-08-29

PDF PDF 2.87 MB
Custom OFDM Modulation Analysis 89600 VSA Software Option 89601BHFC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

Technical Overview 2019-08-29

PDF PDF 4.72 MB
89601B/BN-BHQ Pulse Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHQ for pulse analysis provides in-depth synchronized pulsed radar analysis to characterize today’s complicated pulsed signals.

Technical Overview 2019-08-29

1 2 3 4 5 6 7 8 9 10 ... Next