이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 477

정렬방식:
89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

기술 개요 2019-09-10

N2163A mmWave Wideband Analysis Acceleration and Frequency Extensions - Data Sheet
mmWave Wideband Analysis Acceleration and Frequency Extension options enable users to dynamically allocate 5 GHz or 10 GHz wide bandwidth windows for analysis of frequency ranges up to 110 GHz, regardless of the oscilloscopes maximum licensed native bandwidth. Additionally, all Infiniium UXR models come standard with 40 MHz of hardware accelerated real-time Digital Down Conversion (DDC) – with the option to expand to 160 MHz and 2.16 GHz of analysis bandwidth.

데이터시트 2019-09-06

PDF PDF 1.33 MB
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

기술 개요 2019-09-02

PDF PDF 3.93 MB
Pulse Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601BHQC pulse analysis.

기술 개요 2019-08-30

PDF PDF 4.75 MB
89600 VSA Software 5G NR Modulation Analysis Option 89601BHNC - Technical Overview
This is the technical overview for 89601BHNC 5G NR Modulation Analysis.

기술 개요 2019-08-30

PDF PDF 7.76 MB
W-CDMA/HSPA+ Modulation Analysis 3G Bundle 89600 VSA Software Option 89601B7NC - Technical Overview
This is the technical overview for 3G Modulation Analysis.

기술 개요 2019-08-30

PDF PDF 4.76 MB
DOCSIS Modulation Analysis 89600 VSA Software Option 89601BHMC - Technical Overview
This is the technical overview for 89601BHMC DOCSIS Modulation Analysis.

기술 개요 2019-08-29

PDF PDF 2.87 MB
89601B/BN-BHQ Pulse Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHQ for pulse analysis provides in-depth synchronized pulsed radar analysis to characterize today’s complicated pulsed signals.

기술 개요 2019-08-29

Custom OFDM Modulation Analysis 89600 VSA Software Option 89601BHFC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

기술 개요 2019-08-29

PDF PDF 4.72 MB
NB-IoT Modulation Analysis 89600 VSA Software Option 89601BHTC - Technical Overview
This is the technical overview for 89601BHTC IoT Modulation Analysis.

기술 개요 2019-08-28

PDF PDF 1.66 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

기술 개요 2019-08-28

PDF PDF 8.25 MB
89600 VSA Software LTE/LTE-A FDD Modulation Analysis 89601BHGC/89601BHHC - Technical Overview
This is the technical overview for 89601BHGC/89601BHHC LTE/LTE-A FDD Modulation Analysis.

기술 개요 2019-08-27

PDF PDF 3.14 MB
Digital Modulation Analysis 89600 VSA Software Option 89601AYAC - Technical Overview
This is the technical overview for 89601AYAC Digital Modulation Analysis.

기술 개요 2019-08-27

PDF PDF 5.86 MB
FMCW Radar Analysis 89600 VSA Software Option 89601BHPC - Technical Overview
This is the technical overview for 89601BHPC FMCW radar analysis.

기술 개요 2019-08-27

PDF PDF 6.05 MB
89600 VSA Software High Throughput WLAN Modulation Analysis Option 89601BHXC - Technical Overview
This is the technical overview for 89601BHXC High Throughput WLAN.

기술 개요 2019-08-27

PDF PDF 8.53 MB
RFID Modulation Analysis (IoT Modulation Analysis) 89600 VSA Software Option 89601BHTC
This is the technical overview for 89601BHTC IoT Modulation Analysis.

기술 개요 2019-08-27

PDF PDF 5.34 MB
FieldFox Handheld Analyzers B-Series - Data Sheet
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

데이터시트 2019-08-26

PDF PDF 2.59 MB
B1500A Semiconductor Device Analyzer - Technical Overview
This technical overviewdescribes the complete device characterization solution covering measurement needs from basic IV and CV to ultra-fast pulsed and transient IV measurement using the B1500A semiconductor device analyzer.

기술 개요 2019-08-22

N7621B Signal Studio for Multitone Distortion – Technical Overview
Create Keysight validated and performance optimized multitone and noise power ratio (NPR) signals for testing narrowband components and receivers for communications systems.

기술 개요 2019-08-21

PDF PDF 3.52 MB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

데이터시트 2019-08-20

PDF PDF 4.07 MB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

데이터시트 2019-08-15

EMI X-Series Measurement Application, Multi-touch UI - Technical Overview
The EMI measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

기술 개요 2019-08-08

PDF PDF 4.06 MB
FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

기술 개요 2019-08-08

D9050LDDC LPDDR5 Tx Compliance Test Software - Data Sheet
Keysight’s D9050LDDC LPDDR5 compliance test application software provides a fast and easy way to test, debug and characterize your LPDDR5 designs. LPDDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. The D9050LDDC offers full test coverage to enable testing of transmitter physical layer of the LPDDR5 DRAM, data buffer and register chips.

데이터시트 2019-08-06

PDF PDF 703 KB
D9010XAUC 10GBASE-CX4, CPRI, OBSAI 및 Serial RapidIO를 포함한 XAUI 인증 테스트 어플리케이션 소프트웨어
테스트는 XAUI(IEEE 802.3-2005, Clause 47), 10GBASE-CX4(IEEE 802.3-2005, Clause 54), XAUI 기반 CPRI, OBSAI 및 Serial RapidIO 사양을 기반으로 D9010XAUC 소프트웨어가 수행합니다.

데이터시트 2019-08-05

1 2 3 4 5 6 7 8 9 10 ... 다음