Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

By Product Category

1-4 of 4

Sort:
Keysight x1149 Boundary Scan Analyzer Software Release
The x1149 Boundary Scan Analyzer software 1.6.1.0 patch provides the support to IEEE 1687 tests, comes up with a new Enhanced Frame Debugger for Silicon Nail Test along with several other enhancements and new features to ensure the success of boundary scan testing at all levels of the product life cycle from pre-PCB layout, proto build, NPI, to production run.
Previous Versions

Computer Software Current Version: 1.6.1.0 | 2018-06-04

x1149 Software Patch 1.4.1.0
The x1149 Boundary Scan Analyzer software patch 1.4.1.0 reduces project loading times as well as reduce test development engineering time. In manufacturing, you can check for changes to the x1149 project as well as output i3070 format datalog files.
Previous Versions

Computer Software Current Version: 1.4.1.0 | 2016-03-25

Keysight x1149 Boundary Scan Analyzer 1.4.0.0 Software Release
Keysight Technologies is pleased to introduce the latest software release 1.4.0.0 for x1149 Boundary Scan Analyzer. This is a major release with many features and tools added to enhance your experience in the development, debug and execution of tests especially for Network Communication boards. The objective is to enable you to get the Best Coverage at Lightning Speed. At no additional cost, this release is available to all current users of the x1149. Whether you are a developer or a production support engineer, you will see new value with this release. Best coverage is achieved by increasing the support of IEEE 1149.6 capabilities and automatically adding loopback tests where possible.
Previous Versions

Computer Software Current Version: 1.4.0.0 | 2015-09-11

Keysight x1149 Boundary Scan Analyzer Software Release
The Keysight x1149 Boundary Scan Analyzer has released an update that includes new features to automatically test DDR memory banks, to enable external test sequencers to call x1149 through C# and C++ API call controls, and to support the Intel ® Silicon View Technology (Intel® SVT) tests, amongst other things. Enhancements in this release includes support of additional languages, the ability to drag and drop feature when creating On-board-Linker test, this provides ease of use during test development, and the ability to check multiple device IDCODE testing on the same device.
Previous Versions

Computer Software Current Version: 1.1.0.0 | 2013-09-23