Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Atomic Force Microscopes, FE-SEM, Nanoindenters, UTM

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

By Product Category

1-22 of 22

Sort:
T150 UTM - Data Sheet
Overview of features & benefits of the T150 with specifications

Data Sheet 2015-07-31

PDF PDF 1000 KB
Tensile Deformation of Fibers Used in Textile Industry - Application Note
Discussion of UTM T150 used to test four different individual textile fibers — cotton, wool, polyester and rayon — under tensile loading.

Application Note 2015-04-30

PDF PDF 2.75 MB
Mechanical Properties Measurement on Individual Composite Micro-Fibers - Application Brief
Study of characterization of mechanical properties of bicomponent micro-fibers, consisting of nylon 6 nano-islands in a PET sea, under tensile loading.

Application Note 2014-12-29

PDF PDF 495 KB
Continuous Dynamic Analysis (CDA) Option - Data Sheet
Overview and specification of the CDA Option for the T150 UTM

Data Sheet 2014-07-31

PDF PDF 113 KB
For your convenience you can now register for a FREE PDF copy of your Nanoindenter User Manual

User Manual 2013-10-09

PDF PDF
Tensile Testing of Fibers using Keysight T150 UTM Quasi-static Tensile Test
The Keysight T150 UTM is a specifically designed instrument to measure the tensile properties of wide range of fibers with small cross-sectional diameters. this application note discussed testing of various fibers

Application Note 2013-04-08

PDF PDF 188 KB
Evolution of Dynamic Mechanical Properties of Nylon-PET Island-in-the-Sea Biocomponent Fibers
Study of mechanical properties of individual nylon-PET bicomponent IS fibers, with two different PET molecular weights, were characterized using the Keysight T150 UTM.

Application Note 2013-01-10

PDF PDF 265 KB
Statistical Variation and Strain-Rate Sensitivity of the Mechanical Properties of Individual PET Fib
Overview of strain rate and sensitivity of PET fibers

Application Note 2012-11-14

PDF PDF 281 KB
On Characterization of Mechanical Deformation in Flexible Electronic Structures
Demonstrates how the Keysight T150 UTM has been successfully utilized to characterize nano/micro-mechanical failure in inorganic thin films on flexible substrates.

Application Note 2012-08-28

PDF PDF 634 KB
Quasistatic and Continuous Dynamic Mechanical Behavior of Bicomponent Fibers
Study of the mechanical behavior of polymer fibers

Application Note 2012-07-13

PDF PDF 310 KB
Determination of Critical Tearing Energy of Polymer Films - Application Note
Overview of critical tearing energy for two commercially available polymer tapes that are measured from trouser-tear tests. The capability of measuring small loads, along with the high force resolution, enabled us to capture the variations in force during tearing of thin polymer films

Application Note 2012-03-22

PDF PDF 167 KB
Tensile Stress-Strain Response of Small Diameter Electrospun Fibers
Overview of characterization of tensile stress-strain behavior of small diameter electrospun fibers of PCL using the Keysight UTM T150

Application Note 2012-03-20

PDF PDF 211 KB
Nanoindenter Bibliography

Demo 2012-01-11

Quasi-static and Dynamic Compression Behavior of Flexible Cellular Materials - Application Note
Study of mechcnical properties of lightweight cellular materials

Application Note 2012-01-04

PDF PDF 345 KB
Tensile Testing of Copper Fibers in Conformance with ASTM C1557 Using a Keysight UTM 150
Tensile test of copper fibers that prove Thst the T150 UTM meets ASTM standards

Application Note 2011-11-15

PDF PDF 191 KB
Measurement of System Compliance Using Template Grip Technique and the Keysight T150
System compliance using template grips for measuring mechanical properties of single fibers.

Application Note 2011-08-01

PDF PDF 229 KB
Mechanical Characterization of Grey & Brown Hair

Application Note 2011-07-20

PDF PDF 169 KB
NanoSuite Software - Data Sheet
Overveiw of NanoSuite Indenter software with features and benefits

Data Sheet 2011-02-09

PDF PDF 407 KB
Quasi-Static and Dynamic Properties of Technical Fibers

Application Note 2010-01-11

PDF PDF 441 KB
How to Select the Correct Nanoindenter Tip

Application Note 2009-10-12

PDF PDF 868 KB
Continuous Dynamic Analysis and Quasi-Static Measurement of Spider

Application Note 2009-07-06

PDF PDF 1.35 MB
Tensile Testing of Basalt Fibers Using a T-150

Application Note 2009-07-06

PDF PDF 1.35 MB