Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Topic

By Type of Content

By Product Category

1-4 of 4

Sort:
Can I measure duty cycle or pulse width with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure duty cycle or pulse width with the U1251A and U1252A Handheld Digital Multimeter.

FAQ 2013-11-17

What are the physical dimensions and weight of the handheld spectrum analyzers?
The w x h x d are 318 mm x 207 mm x 69 mm (12.5 in x 8.15 in x 2.7 in)

FAQ 2012-02-25

What is the relationship between the “No. of Least Significant Digit” and the accuracy of a handheld meter?
The “No. of Least Significant Digit” affects the accuracy of a handheld meter....

FAQ 2010-02-21

What is the relationship between the “No. of Least Significant Digit” and the accuracy of a handheld multimeter?
The “No. of Least Significant Digit” affects the accuracy of a handheld multimeter....

FAQ 2010-01-07