您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依內容類型

依產品分類

1-4 / 4

排序:
Can I measure duty cycle or pulse width with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure duty cycle or pulse width with the U1251A and U1252A Handheld Digital Multimeter.

FAQ 2013-11-17

是德手持式頻譜分析儀的體積與重量為何?
寬 x 高 x 深 為 318 mm x 207 mm x 69 mm (12.5 in x 8.15 in x 2.7 in)

FAQ 2012-02-25

What is the relationship between the “No. of Least Significant Digit” and the accuracy of a handheld meter?
The “No. of Least Significant Digit” affects the accuracy of a handheld meter....

FAQ 2010-02-21

What is the relationship between the “No. of Least Significant Digit” and the accuracy of a handheld multimeter?
The “No. of Least Significant Digit” affects the accuracy of a handheld multimeter....

FAQ 2010-01-07