您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 94

排序:
Can I save the image file into different format?
No.

FAQ 2015-11-21

How many images can the SD card save?
It depends on what images are saved, whether IR and visible image, or only visible image.

FAQ 2015-11-21

Can I control my thermal imager through the software?
No.

FAQ 2015-11-21

Do U5855A, U5856A and U5857A have video recording capability?
No.

FAQ 2015-11-21

Do U5855A, U5856A and U5857A have wifi capability?
No.

FAQ 2015-11-21

Can I measure VSWR, return loss and DTF with my handheld spectrum analyzer?
Yes, the HSA N9342C handheld spectrum analyzer with option CA7 and TG7 support to read VSWR.

FAQ 2015-03-17

How do I upgrade my N9342C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2013-12-10

Can I save the image of Meter or Logger mode to the internal memory of my U1602A/U1604A Handheld Oscilloscope?
No, you cannot save your Meter or Logger data to the internal memory nor the USB Flash Memory (for option-001) of your U1602A/U1604A....

FAQ 2013-11-17

Can I use a normal USB cable for datalogging with the U1250A Series Handheld Digital Multimeters?
No, you cannot use a normal USB cable for datalogging with the U1250A Series Handheld Digital Multimeters…..

FAQ 2013-11-17

Can I export the data saved in the U1602A/U1604A Handheld Oscilloscope's internal memory to my PC?
No, you cannot export the data saved in the U1602A/U1604A Handheld Oscilloscope's internal memory to your PC....

FAQ 2013-11-17

Can HyperTerminal be used with the U1251A/U1252A Handheld Digital Multimeter?
No, HyperTerminal cannot be used with the U1251A and U1252A Digital Multimeter….

FAQ 2013-11-17

Are there any calibration options available for the U1251A/U1252A Handheld Digital Multimeter?
Yes, there are a variety of calibration options available for the U1251A and U1252A Handheld Digital Multimeter…

FAQ 2013-11-17

Can I export the interval logging data saved in the internal memory of my U1253A Handheld Multimeter?
Yes, you can export the interval logging data saved by upgrade your U1253A Firmware revision to V1.20…..

FAQ 2013-11-17

Can I change the amplitude level for the squarewave output function?
No, you cannot change the amplitude level …

FAQ 2013-11-17

Can I measure duty cycle or pulse width with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure duty cycle or pulse width with the U1251A and U1252A Handheld Digital Multimeter.

FAQ 2013-11-17

Do the U1251A and U1252A Digital Multimeters come with connectivity cables?
No, the U1251A and U1252A Digital Multimeters do not come with connectivity cables. The cable is an optional accessory…..

FAQ 2013-11-17

Can I use the test probe leads marked with CAT III 1000V rating come together with the U1241A/U1242A/U1251A/U1252A/U1253A handheld Multimeter…
The test lead kit which currently marked with CAT III 1000V rating can be used with the multimeter at CAT IV 600V measurement environment...

FAQ 2013-11-17

Can I switch off the U1602A/U1604A Handheld Oscilloscope's audible key sound?
Yes, you have the option to switch on or off the audible key sound of the U1602A/U1604A Handheld Oscilloscope….

FAQ 2013-11-17

Are the input channels on the U1602A and U1604A Handheld Oscilloscopes isolated?
No, the scope channels 1 and 2 on the U1602A and U1604A Handheld Oscilloscopes are not isolated. They share the same ground.

FAQ 2013-11-17

Can I measure temperature with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure temperature with the U1251A and U1252A Handheld Digital Multimeter…

FAQ 2013-11-17

Can I upgrade to option 001(Host USB interface) for the U1600A Series Handheld Oscilloscopes after purchase?
No, you cannot upgrade to option 001 for the U1600A Series Handheld Oscilloscopes after purchase….

FAQ 2013-11-17

How do I upgrade my N9343C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2012-12-17

How do I upgrade my N9344C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc…

FAQ 2012-12-17

Is it possible to modify the scale on the return loss plot when the measurement is configured for Return Loss & DTF on a FieldFox instrument?
There is no method to change the scale on the upper Return Loss (top) plot.

FAQ 2012-08-20

是德手持式頻譜分析儀的體積與重量為何?
寬 x 高 x 深 為 318 mm x 207 mm x 69 mm (12.5 in x 8.15 in x 2.7 in)

FAQ 2012-02-25

1 2 3 4 下一頁