Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 95

Sort:
Do U5855A, U5856A and U5857A have wifi capability?
No.

FAQ 2015-11-21

How many images can the SD card save?
It depends on what images are saved, whether IR and visible image, or only visible image.

FAQ 2015-11-21

Can I save the image file into different format?
No.

FAQ 2015-11-21

Can I control my thermal imager through the software?
No.

FAQ 2015-11-21

Do U5855A, U5856A and U5857A have video recording capability?
No.

FAQ 2015-11-21

Can I measure VSWR, return loss and DTF with my handheld spectrum analyzer?
Yes, the HSA N9342C handheld spectrum analyzer with option CA7 and TG7 support to read VSWR.

FAQ 2015-03-17

Where can I find manuals for discontinued and obsolete Hewlett-Packard, Agilent and Keysight test equipment?
Most Keysight products have PDF manuals that can be found on product pages. Other vendors also supply old manuals.

FAQ 2014-08-01

Will the handheld spectrum analyzers have an LXI C class (web server)?
No, there is no plan for an LXI C class (web server).

FAQ 2014-04-07

How do I upgrade my N9342C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2013-12-10

Can I switch off the U1602A/U1604A Handheld Oscilloscope's audible key sound?
Yes, you have the option to switch on or off the audible key sound of the U1602A/U1604A Handheld Oscilloscope….

FAQ 2013-11-17

Can I use the test probe leads marked with CAT III 1000V rating come together with the U1241A/U1242A/U1251A/U1252A/U1253A handheld Multimeter…
The test lead kit which currently marked with CAT III 1000V rating can be used with the multimeter at CAT IV 600V measurement environment...

FAQ 2013-11-17

Can I change the amplitude level for the squarewave output function?
No, you cannot change the amplitude level …

FAQ 2013-11-17

Do the U1251A and U1252A Digital Multimeters come with connectivity cables?
No, the U1251A and U1252A Digital Multimeters do not come with connectivity cables. The cable is an optional accessory…..

FAQ 2013-11-17

Can I upgrade to option 001(Host USB interface) for the U1600A Series Handheld Oscilloscopes after purchase?
No, you cannot upgrade to option 001 for the U1600A Series Handheld Oscilloscopes after purchase….

FAQ 2013-11-17

Can I save the image of Meter or Logger mode to the internal memory of my U1602A/U1604A Handheld Oscilloscope?
No, you cannot save your Meter or Logger data to the internal memory nor the USB Flash Memory (for option-001) of your U1602A/U1604A....

FAQ 2013-11-17

Can I export the interval logging data saved in the internal memory of my U1253A Handheld Multimeter?
Yes, you can export the interval logging data saved by upgrade your U1253A Firmware revision to V1.20…..

FAQ 2013-11-17

Can I export the data saved in the U1602A/U1604A Handheld Oscilloscope's internal memory to my PC?
No, you cannot export the data saved in the U1602A/U1604A Handheld Oscilloscope's internal memory to your PC....

FAQ 2013-11-17

Can HyperTerminal be used with the U1251A/U1252A Handheld Digital Multimeter?
No, HyperTerminal cannot be used with the U1251A and U1252A Digital Multimeter….

FAQ 2013-11-17

Can I measure duty cycle or pulse width with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure duty cycle or pulse width with the U1251A and U1252A Handheld Digital Multimeter.

FAQ 2013-11-17

Can I measure temperature with the U1251A/U1252A Handheld Digital Multimeter?
Yes, you can measure temperature with the U1251A and U1252A Handheld Digital Multimeter…

FAQ 2013-11-17

Are there any calibration options available for the U1251A/U1252A Handheld Digital Multimeter?
Yes, there are a variety of calibration options available for the U1251A and U1252A Handheld Digital Multimeter…

FAQ 2013-11-17

Are the input channels on the U1602A and U1604A Handheld Oscilloscopes isolated?
No, the scope channels 1 and 2 on the U1602A and U1604A Handheld Oscilloscopes are not isolated. They share the same ground.

FAQ 2013-11-17

Can I use a normal USB cable for datalogging with the U1250A Series Handheld Digital Multimeters?
No, you cannot use a normal USB cable for datalogging with the U1250A Series Handheld Digital Multimeters…..

FAQ 2013-11-17

How do I upgrade my N9343C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2012-12-17

How do I upgrade my N9344C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc…

FAQ 2012-12-17

1 2 3 4 Next