您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-15 / 15

排序:
N9912A FieldFox RF Analyzer - Data Sheet
This document contains a complete list of the technical specifications for the FieldFox N9912A Handheld RF Analyzer

產品型錄 2020-03-01

PDF PDF 941 KB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2020-02-12

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

技術總覽 2019-12-18

U1450A/U1460A Insulation Resistance Testers - Data Sheet
This document is the datasheet for the U1450A/U1460A series Insulation Resistance Testers which outlines the key features, specifications and options.

產品型錄 2019-09-06

N9923A FieldFox RF Vector Network Analyzer 4/6 GHz - Data Sheet

產品型錄 2018-04-27

PDF PDF 2.11 MB
U1240 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document to describe the U1240 series DMM, its key features, hardware specifications and recommended accessories available for this product.

產品型錄 2017-09-06

U1600 Series Handheld Digital Oscilloscopes - Data Sheet
This data sheet is a technical document to describe the U1602/04B handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

產品型錄 2017-08-24

TrueIR Series Thermal Imager - Data Sheet
This document is the datasheet for the TrueIR series Thermal Imager which outlines the key features, specifications and options for U5855A, U5856A and U5857A.

產品型錄 2016-10-10

N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

技術總覽 2016-03-28

Performing Line Sweep Measurements with FieldFox Cable and Antenna Analyzers – Technical Overview
This technical overview highlights the key features and benefits of performing line sweep measurements using FieldFox cable and antenna analyzers.

技術總覽 2015-05-21

Remote Link - Data Sheet
This document is the data sheet for the U1115A, U1117A and U1177A which outlines the key features, specifications and options.

產品型錄 2015-01-11

U1730 系列手持式 LCR 電橋錶 - 規格資料
此規格資料介紹是德最新的 LCR 電橋錶: U1731C、U1732C,以及 U1733C。文件中列出 LCR 電橋錶的主要特性,包括:Ai、高達 100kHz 的測試頻率與詳細元件分析。

產品型錄 2013-09-16

Keysight U1701A手持式電容錶
Keysight U1701A手持式電容錶

產品型錄 2009-04-22

Keysight FieldFox RF分析儀 N9912A 4/6 GHz 技術概覽
Keysight FieldFox RF分析儀 N9912A 4/6 GHz 技術概覽

技術總覽 2008-12-31

U1251A 及U1252A掌上型數位萬用電錶
Keysight U1250A 系列掌上型數位萬用電 錶可提供4.5 位數的解析度、最大刻度值為 50,000 的計數能力、以及高達0.025% 的基 本直流電壓量測準確度。這些特性可以讓您 彈性地執行快速的驗證量測或容許度檢查, 以及進行故障失效的臨界分析。此系列也可 以提供True RMS、dBm、以及AC+DC 讀 值,能準確地量測正弦波及非正弦波的波 形。

產品型錄 2006-12-14