이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-6 / 6

정렬방식:
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

데이터시트 2019-03-22

55280B Linear Measurement Kit Data Sheet

데이터시트 2012-07-04

PDF PDF 115 KB
55282A Flatness Accessory Kit - Data Sheet
With 5530 and 55281A, the kit measures flatness in 3 dimensions of a surface plate and machine bed, or measures way straightness of solid objects, such as machine tool ways and master straight edges.

데이터시트 2012-07-04

PDF PDF 746 KB
55281A Angular Optics Kit

데이터시트 2012-07-04

PDF PDF 110 KB
55290A Angular Position Measurement Kit - Data Sheet
The 55290A calibrates rotational axes in turning and machining centers. It performs calibrations on full, partial or multiple rotations and improves angular positioning accuracy when possible.

데이터시트 2012-07-04

PDF PDF 490 KB
10768A Diagonal Measurement Kit - Data Sheet

데이터시트 2012-07-04

PDF PDF 268 KB