Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-5 of 5

Sort:
Make Better AC RMS Measurements with Your Digital Multimeter - Application Note
Learn about the complexity of ac rms measurements and how to deal with them

Application Note 2018-08-17

VXI Puts Chinese Refrigerators Through Tests
Throughput was low, because the system was inflexible and could complete only one kind of test for a single batch of refrigerators. When they were tested sequentially, only six refrigerators could be tested per week.

Application Note 2001-12-20

Using VXI to Reduce Test-System Size and Cost
describes how how VXI hardware and updated software can simplify the redesign of older test systems

Application Note 2001-04-10

TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

Application Note 2000-08-01

Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Application Note 1995-06-01

PDF PDF 108 KB