您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 75

排序:
DAQ970A Data Acquisition/System - Technical Overview
The Keysight DAQ970A offers unequaled versatility for your data acquisition applications.

技術總覽 2019-08-26

U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

產品型錄 2019-05-13

PDF PDF 3.56 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

產品型錄 2019-05-13

PDF PDF 2.44 MB
34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

技術總覽 2019-01-28

PDF PDF 1.49 MB
DAQ970A Data Acquisition 3D Model, STEP Format
This is a STEP format 3D Model of the DAQ970A Data Acquisition.

技術總覽 2018-12-05

ZIP ZIP 5.95 MB
Keysight X8712A 物聯網裝置 電池壽命最佳化解決方案
物聯網裝置開發人員如今背負著艱鉅的任務,從產品設計到設計驗證,軍必須準確預測裝置電池壽命,以提供客戶清楚的產品規格。

產品型錄 2018-11-16

34972A 3D Model, STEP Format
STEP format 3D Model of the 34972A LXI Data Acquisition / Data Logger Switch Unit with modules installed. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 12.91 MB
34970A 3D Model, STEP Format
STEP format 3D Model of the 34970A Data Acquisition / Data Logger Switch Unit with modules installed. Note that this model does not have the bumper kit and handle installed. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 3.34 MB
DAQM90xA Data Acquisition modules 3D Model, STEP Format
This is a STEP format 3D Model of the DAQM90xA Data Acquisition Modules

技術總覽 2018-08-24

ZIP ZIP 6.34 MB
X8711A IoT 裝置功能測試解決方案 - 型錄
X8711A IoT 裝置功能測試解決方案,是經濟有效的無線信號測試解決方案,可讓您在實際操作模式及最終形式下測試 IoT 裝置。

產品型錄 2018-05-18

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

產品型錄 2018-01-10

PDF PDF 2.83 MB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

產品型錄 2018-01-01

PDF PDF 1.51 MB
Access Your 34972A Wirelessly with a Sapido Mobile Router - Technical Overview
This measurement tip provides the steps needed to turn a 34972A unit into a wireless data acquisition system with the help of a Sapido RB-1632 mobile router.

技術總覽 2017-12-05

PDF PDF 2.97 MB
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技術總覽 2017-10-11

M9156C and M9156CH40 PXI Hybrid Dual Transfer Switch 3D model, STEP Format
This is STEP format 3D Model of the M9156C and M9156CH40

技術總覽 2017-03-10

ZIP ZIP 2.05 MB
M9157C and M9157CH40 PXI Hybrid Single SP6T Switch 3D, STEP Format
This is STEP format 3D Model of the M9157C and M9157CH40

技術總覽 2017-03-10

ZIP ZIP 2.40 MB
M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch

技術總覽 2017-03-10

ZIP ZIP 1.98 MB
PXI 多工器切換模組 - 產品規格書
PXI 多工器切換模組能夠將信號從多個不同通道高速路由至單個點,非常適合把多個類比信號路由至自動測試環境(ATE)中的量測元件 或資料擷取系統。

產品型錄 2017-01-31

PXI 通用型切換模組 - 產品規格書
PXI 通用型切換模組提供了各種切換器設計,使您能夠為測試應用選擇最佳配置。您可以選擇專為高速或高功率應用而優化的切換器,它們包括 A 型(單刀單擲)或 C 型(單刀雙擲)配置。這些單獨模組具有 20 個至最多 100 個通道。這些通用型切換器通過多種方式來配合系統執行控制功能,包括給待測物(DUT)迴圈加電、設定指示燈和狀態燈,或驅動外部功率繼電器和螺線管。

產品型錄 2017-01-31

L4490A/91A RF Switch Platform - Data Sheet
Keysight L4490A/91A Data Sheet.

產品型錄 2014-12-18

U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

產品型錄 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

產品型錄 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

產品型錄 2014-08-02

PDF PDF 6.87 MB
34970A Data Acquisition/Switch Unit Family - Technical Overview
The Keysight 34970A product overview includes application details, technical specifications, product and module photos and ordering information.

技術總覽 2014-08-02

Simplify Data Acquisition with a Built-in LXI Web Server - Technical Overview
Many commercially available data acquisition instruments measure a multitude of electrical signals but are usually confined to directly measure temperature only. That is, they measure voltage, current, resistance, frequency, and digital signals; but when it comes to physical properties, temperature is usually the one that can be directly measured using thermocouples, thermistors, RTD’s and temperature sensing IC’s

技術總覽 2014-07-31

PDF PDF 1.17 MB

1 2 3 下一頁