Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

1-25 из 65

Упорядочить:
34970A Data Acquisition/Switch Unit Family - Technical Overview
The 34970A technical overview includes application details, technical specifications, product and module photos and ordering information.

Обзор технических характеристик 2020-07-17

DAQ970A/DAQ973A Data Acquisition System - Technical Overview
The Keysight DAQ970A and DAQ973A offers unequaled versatility for your data acquisition applications.

Обзор технических характеристик 2020-06-19

GPIB, USB and Instrument Control for Easy PC-to-Instrument Connections - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Техническая информация 2020-03-26

Keysight X8712A IoT Device Battery Life Optimization Solution - Data Sheet
The document provides the characteristics, key benefits and key components of the X8712A.

Техническая информация 2019-09-20

X8711A IoT Device Functional Test Solution - Data Sheet
This brochure provides an overview of the new X8711A IoT Device Functional Test solution, its key capabilities, key specifications and ordering information.

Техническая информация 2019-08-05

34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Техническая информация 2019-07-09

U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Техническая информация 2019-05-13

PDF PDF 3.56 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

Техническая информация 2019-05-13

PDF PDF 2.44 MB
34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

Обзор технических характеристик 2019-01-28

PDF PDF 1.49 MB
DAQ970A and DAQ973A Data Acquisition 3D Model, STEP Format
This is a STEP format 3D Model of the DAQ970A and DAQ973A Data Acquisition.

Обзор технических характеристик 2018-12-05

ZIP ZIP 5.95 MB
34972A 3D Model, STEP Format
STEP format 3D Model of the 34972A LXI Data Acquisition / Data Logger Switch Unit with modules installed. Use this model as a reference only.

Обзор технических характеристик 2018-08-27

ZIP ZIP 12.91 MB
34970A 3D Model, STEP Format
STEP format 3D Model of the 34970A Data Acquisition / Data Logger Switch Unit with modules installed. Note that this model does not have the bumper kit and handle installed. Use this model as a reference only.

Обзор технических характеристик 2018-08-27

ZIP ZIP 3.34 MB
DAQM90xA Data Acquisition modules 3D Model, STEP Format
This is a STEP format 3D Model of the DAQM90xA Data Acquisition Modules

Обзор технических характеристик 2018-08-24

ZIP ZIP 6.34 MB
M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Техническая информация 2018-01-10

PDF PDF 2.83 MB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Техническая информация 2018-01-01

PDF PDF 1.51 MB
Access Your 34972A Wirelessly with a Sapido Mobile Router - Technical Overview
This measurement tip provides the steps needed to turn a 34972A unit into a wireless data acquisition system with the help of a Sapido RB-1632 mobile router.

Обзор технических характеристик 2017-12-05

PDF PDF 2.97 MB
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

Обзор технических характеристик 2017-10-11

M9156C and M9156CH40 PXI Hybrid Dual Transfer Switch 3D model, STEP Format
This is STEP format 3D Model of the M9156C and M9156CH40

Обзор технических характеристик 2017-03-10

ZIP ZIP 2.05 MB
M9157C and M9157CH40 PXI Hybrid Single SP6T Switch 3D, STEP Format
This is STEP format 3D Model of the M9157C and M9157CH40

Обзор технических характеристик 2017-03-10

ZIP ZIP 2.40 MB
M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch

Обзор технических характеристик 2017-03-10

ZIP ZIP 1.98 MB
PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Техническая информация 2017-01-31

PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

Техническая информация 2017-01-30

L4490A/91A RF Switch Platform - Data Sheet
Keysight L4490A/91A Data Sheet.

Техническая информация 2014-12-18

L4437A 32-Chan Form A/Form C General Purpose Switch - Data Sheet
Description and technical specifications for the L4437A 32-channel form A/form C general purpose switch.

Техническая информация 2014-12-02

U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Техническая информация 2014-08-03

PDF PDF 352 KB

1 2 3 Следующие