Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 72

Sort:
34970A Data Acquisition/Switch Unit Family - Technical Overview
The Keysight 34970A product overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2017-10-25

IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

Technical Overview 2017-10-11

34980A Multifunction Switch/Measure Unit - Data Sheet
Description and technical specifications for the 34980A mainframe and plug-in modules.

Data Sheet 2017-09-11

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2017-06-15

U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2017-06-01

PDF PDF 582 KB
PXI Digital Multimeters, 61/2 Digit, High Performance (M9182A, M9183A) - Data Sheet
These 61/2 digit DMMs offer excellent accuracy & stability with the highest measurement speeds in their class. For Engineers using PXI test systems in A/D, electronic mfg. & the automotive industries.

Data Sheet 2017-05-03

M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the M9155C and M9155CH40 PXI Hybrid Dual SPDT Coaxial Switch

Technical Overview 2017-03-10

ZIP ZIP 1.98 MB
M9157C and M9157CH40 PXI Hybrid Single SP6T Switch 3D, STEP Format
This is STEP format 3D Model of the M9157C and M9157CH40

Technical Overview 2017-03-10

ZIP ZIP 2.40 MB
M9156C and M9156CH40 PXI Hybrid Dual Transfer Switch 3D model, STEP Format
This is STEP format 3D Model of the M9156C and M9156CH40

Technical Overview 2017-03-10

ZIP ZIP 2.05 MB
PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Data Sheet 2017-01-31

PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

Data Sheet 2017-01-30

M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Data Sheet 2015-11-18

PDF PDF 703 KB
M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Data Sheet 2015-06-10

PDF PDF 2.18 MB
L4490A/91A RF Switch Platform - Data Sheet
Keysight L4490A/91A Data Sheet.

Data Sheet 2014-12-18

L4437A 32-Chan Form A/Form C General Purpose Switch - Data Sheet
Description and technical specifications for the L4437A 32-channel form A/form C general purpose switch.

Data Sheet 2014-12-02

U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
Access Your 34972A Wirelessly with a Sapido Mobile Router - Technical Overview
This measurement tip provides the steps needed to turn a 34972A unit into a wireless data acquisition system with the help of a Sapido RB-1632 mobile router.

Technical Overview 2014-08-01

PDF PDF 866 KB
Simplify Data Acquisition with a Built-in LXI Web Server - Technical Overview
Many commercially available data acquisition instruments measure a multitude of electrical signals but are usually confined to directly measure temperature only. That is, they measure voltage, current, resistance, frequency, and digital signals; but when it comes to physical properties, temperature is usually the one that can be directly measured using thermocouples, thermistors, RTD’s and temperature sensing IC’s

Technical Overview 2014-07-31

PDF PDF 1.17 MB
PXI RF Switch Modules DC to 3 GHz - Data Sheet
The PXI RF switch module data sheet provides specifications and product ordering information for M9128A, M9146A, M9147A, M9148A, M9149A, M9150A, M9151A, M9152A, and M9153A.

Data Sheet 2014-01-06

L4451A 4-Channel Isolated D/A Converter with Memory - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4451A 4-Channel Isolated D/A Converter with Memory.

Data Sheet 2013-10-15

L4452A Multifunction with Digital I/O, D/A, Totalizer - Data Sheet
Description and technical specifications for the L4452A Multifunction with 32-bit DIO, 2-ch D/A and totalizer.

Data Sheet 2013-10-11

L4450A 64-Bit Digital I/O with Memory and Counter - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Data Sheet 2013-10-08

L4433A Dual/Quad 4x8 Reed Matrix - Data Sheet
Description and technical specifications for the L4433A dual / quad 4x8 reed matrix.

Data Sheet 2013-09-24

1 2 3 Next