Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-5 of 5

Sort:
VXI Puts Chinese Refrigerators Through Tests
Throughput was low, because the system was inflexible and could complete only one kind of test for a single batch of refrigerators. When they were tested sequentially, only six refrigerators could be tested per week.

Application Note 2001-12-20

Using VXI to Reduce Test-System Size and Cost
describes how how VXI hardware and updated software can simplify the redesign of older test systems

Application Note 2001-04-10

Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

Application Note 2001-01-17

PDF PDF 1.15 MB
VXI Test System Signal Switching
Test System Signal Switching One of the most complex tasks in automating a test system is ensuring that measurement accuracy is not compromised by the test and power signals....

Application Note 2000-01-01

PDF PDF 546 KB
Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Application Note 1995-06-01

PDF PDF 108 KB