Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-7 sur 7

Tri:
Using the U2331A USB DAQ in the construction industry
The device can be used to measure various types of parameters in the construction industry.

Notes d’application 2009-04-06

PDF PDF 229 KB
DC-to-DC Regulator Auto Evaluation Test with the U2351A
The Keysight U2351A data acquisition (DAQ) is used as an automatic DC voltage regulator and to induce voltage into the electronics system thereby causing an amount of under voltage or over voltage stress to the device under test (DUT).

Notes d’application 2009-02-04

PDF PDF 270 KB
DVD Player Manufacturing Test Using Keysight Modular Instruments
Audio and video testing of modern digital video disc (DVD) player using Keysight’s USB modular oscilloscopes and USB modular switch matrix.

Notes d’application 2008-09-15

PDF PDF 1.43 MB
Automotive Power Window Regulator Testing - Application Note
Automotive power window regulator tests require the use of accurate data acquisition devices, as they cover a wide range of parameters such as window movement, acceleration of the window movement in both directions, maximum range of movement, torque exerted at the start, the end stall torque, and motor load characteristics.

Notes d’application 2008-06-30

PDF PDF 280 KB
Small Engine Dynamometer Testing - Application Note
Performing Dynamometer Testing on Combustion Engines

Notes d’application 2008-06-01

PDF PDF 443 KB
PMU Troubleshooting Using U2531A Simultaneous Data Acquisition
This application note describes how PMU troubleshooting can be performed using the U2500A Series Simultaneous Sampling DAQ.

Notes d’application 2007-11-14

PDF PDF 158 KB
Strain Measurement Application Using U2300A Series with Keysight VEE Pro - Application Note
This application note describes how users can make strain and vibration measurements using the Keysight USB DAQ for reliability and strength characterization of concrete and metal structures.

Notes d’application 2007-05-18

PDF PDF 208 KB