Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-3 из 3

Упорядочить:
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

Руководство по применению 2019-06-26

PDF PDF 702 KB
Keysight PXIe Chassis Fan Control Tool
Download this zipped folder containing the Fan Control Tool. The Fan Control Tool is a command line executable that controls the fan speed in a Keysight PXIe chassis. For many applications, the default chassis fan speed provides more cooling than required at the extra cost of fan noise. By changing the configuration from the default, you can significantly reduce fan noise. Use the Fan Control Tool to monitor the chassis temperatures and fan speeds to determine a balance of fan noise and cooling performance. After finding the appropriate setting, you can set the controller to run this tool and apply your setting every time the device boots up. Documentation and source code included.

Инструмент для анализа 2018-09-05

ZIP ZIP 15.98 MB
M901x PXIe Chassis Power Calculator
Allows you to enter ambient air temperature, altitude, AC supply voltage, etc. and calculates the total power available to the chassis modules

Инструмент для анализа 2017-03-27